ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX230C-200FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Not Equipped | - 0.15 ~ 15 | - |
BX230C-5S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX230C-10S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX230C-15S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX230C-20S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX230C-30S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX230C-50S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX230C-100S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX230C-200S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.15 ~ 15 | - |
BX230CM-5FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Equipped | - 6 ~ 600 | - |
BX230CM-10FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Equipped | - 3 ~ 300 | - |
BX230CM-15FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Equipped | - 2 ~ 200 | - |
BX230CM-20FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX230CM-30FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Equipped | - 1 ~ 100 | - |
BX230CM-50FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX230CM-100FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX230CM-200FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Equipped | - 0.15 ~ 15 | - |
BX230CM-5S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Equipped | - 6 ~ 600 | - |
BX230CM-10S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Equipped | - 3 ~ 300 | - |
BX230CM-15S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Equipped | - 2 ~ 200 | - |
BX230CM-20S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX230CM-30S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Equipped | - 1 ~ 100 | - |
BX230CM-50S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX230CM-100S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX230CM-200S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.15 ~ 15 | - |