Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
BX_top.jpg
The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 970 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
  • Hollow shaft flat gearhead models available
Unit of Measure
« 11 12 13 14 15 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

List Price

BX6400SM-200S - 4.33 in. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - 22 mm - 610 lb-in - Equipped - 0.15 ~ 15 -
BX230A-5FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 3.5 lb-in - Not Equipped - 0.6 ~ 600 -
$1,116.00
BX230A-10FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 7.5 lb-in - Not Equipped - 0.3 ~ 300 -
$1,116.00
BX230A-15FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 11.5 lb-in - Not Equipped - 0.2 ~ 200 -
$1,116.00
BX230A-20FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 15 lb-in - Not Equipped - 0.15 ~ 150 -
$1,116.00
BX230A-30FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 23 lb-in - Not Equipped - 0.1 ~ 100 -
$1,128.00
BX230A-50FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 38 lb-in - Not Equipped - 0.06 ~ 60 -
$1,128.00
BX230A-100FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 75 lb-in - Not Equipped - 0.03 ~ 30 -
$1,128.00
BX230A-200FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in - Not Equipped - 0.015 ~ 15 -
$1,140.00
BX230A-5S / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 3.90 lb-in - Not Equipped - 0.6 ~ 600 -
$1,058.00
BX230A-10S / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - 10 mm - 7.9 lb-in - Not Equipped - 0.3 ~ 300 -
$1,058.00
BX230A-15S / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - 12.3 lb-in - Not Equipped - 0.2 ~ 200 -
$1,058.00
BX230A-20S / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - 10 mm - 15.9 lb-in - Not Equipped - 0.15 ~ 150 -
$1,058.00
BX230A-30S / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - 23 lb-in - Not Equipped - 0.1 ~ 100 -
$1,067.00
BX230A-50S / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - 38 lb-in - Not Equipped - 0.06 ~ 60 -
$1,067.00
BX230A-100S / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - 53 lb-in - Not Equipped - 0.03 ~ 30 -
$1,067.00
BX230A-200S / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - 10 mm - 53 lb-in - Not Equipped - 0.015 ~ 15 -
$1,076.00
BX230AM-5FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 3.5 lb-in - Equipped - 0.6 ~ 600 -
$1,295.00
BX230AM-10FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 7.5 lb-in - Equipped - 0.3 ~ 300 -
$1,295.00
BX230AM-15FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 11.5 lb-in - Equipped - 0.2 ~ 200 -
$1,295.00
BX230AM-20FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 15 lb-in - Equipped - 0.15 ~ 150 -
$1,295.00
BX230AM-30FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 23 lb-in - Equipped - 0.1 ~ 100 -
$1,307.00
BX230AM-50FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 38 lb-in - Equipped - 0.06 ~ 60 -
$1,307.00
BX230AM-100FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 75 lb-in - Equipped - 0.03 ~ 30 -
$1,307.00
BX230AM-200FR / OPX-1A - 2.36 in. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in - Equipped - 0.015 ~ 15 -
$1,319.00
Unit of Measure
« 11 12 13 14 15 »