ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX230AM-5S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,237.00 |
BX230AM-10S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,237.00 |
BX230AM-15S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,237.00 |
BX230AM-20S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,237.00 |
BX230AM-30S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,246.00 |
BX230AM-50S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,246.00 |
BX230AM-100S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,246.00 |
BX230AM-200S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,255.00 |
BX230C-5FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,140.00 |
BX230C-10FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,140.00 |
BX230C-15FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,140.00 |
BX230C-20FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,140.00 |
BX230C-30FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,152.00 |
BX230C-50FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,152.00 |
BX230C-100FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,152.00 |
BX230C-200FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,164.00 |
BX230C-5S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,082.00 |
BX230C-10S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,082.00 |
BX230C-15S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,082.00 |
BX230C-20S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,082.00 |
BX230C-30S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,091.00 |
BX230C-50S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,091.00 |
BX230C-100S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,091.00 |
BX230C-200S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,100.00 |
BX230CM-5FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,319.00 |