List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX460CM-30S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,319.00 |
BX460CM-50S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,319.00 |
BX460CM-100S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,319.00 |
BX460CM-200S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,329.00 |
BX5120A-5FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,245.00 |
BX5120A-10FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,245.00 |
BX5120A-15FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,245.00 |
BX5120A-20FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,245.00 |
BX5120A-30FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,256.00 |
BX5120A-50FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,256.00 |
BX5120A-100FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,256.00 |
BX5120A-200FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,268.00 |
BX5120A-5S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,147.00 |
BX5120A-10S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 31 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,147.00 |
BX5120A-15S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,147.00 |
BX5120A-20S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,147.00 |
BX5120A-30S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,158.00 |
BX5120A-50S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,158.00 |
BX5120A-100S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,158.00 |
BX5120A-200S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,168.00 |
BX5120AM-5FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,472.00 |
BX5120AM-10FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,472.00 |
BX5120AM-15FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,472.00 |
BX5120AM-20FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,472.00 |
BX5120AM-30FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,483.00 |