List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX5120AM-50FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,483.00 |
BX5120AM-100FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,483.00 |
BX5120AM-200FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,495.00 |
BX5120AM-5S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,374.00 |
BX5120AM-10S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 31 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,374.00 |
BX5120AM-15S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,374.00 |
BX5120AM-20S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,374.00 |
BX5120AM-30S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,385.00 |
BX5120AM-50S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,385.00 |
BX5120AM-100S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,385.00 |
BX5120AM-200S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,395.00 |
BX5120C-5FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,267.00 |
BX5120C-10FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,267.00 |
BX5120C-15FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,267.00 |
BX5120C-20FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,267.00 |
BX5120C-30FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,278.00 |
BX5120C-50FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,278.00 |
BX5120C-100FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,278.00 |
BX5120C-200FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,290.00 |
BX5120C-5S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,169.00 |
BX5120C-10S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 31 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,169.00 |
BX5120C-15S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,169.00 |
BX5120C-20S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,169.00 |
BX5120C-30S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,180.00 |
BX5120C-50S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,180.00 |