List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX5120C-100S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,180.00 |
BX5120C-200S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,190.00 |
BX5120CM-5FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,494.00 |
BX5120CM-10FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,494.00 |
BX5120CM-15FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,494.00 |
BX5120CM-20FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,494.00 |
BX5120CM-30FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,505.00 |
BX5120CM-50FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,505.00 |
BX5120CM-100FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,505.00 |
BX5120CM-200FR / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,517.00 |
BX5120CM-5S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,396.00 |
BX5120CM-10S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 31 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,396.00 |
BX5120CM-15S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,396.00 |
BX5120CM-20S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,396.00 |
BX5120CM-30S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,407.00 |
BX5120CM-50S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,407.00 |
BX5120CM-100S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,407.00 |
BX5120CM-200S / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,417.00 |
BX6200A-5S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,168.00 |
BX6200A-10S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,168.00 |
BX6200A-15S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,168.00 |
BX6200A-20S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,168.00 |
BX6200A-30S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,178.00 |
BX6200A-50S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,178.00 |
BX6200A-100S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,194.00 |