ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX6200A-200S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,194.00 |
BX6200AM-5S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,371.00 |
BX6200AM-10S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,371.00 |
BX6200AM-15S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,371.00 |
BX6200AM-20S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,371.00 |
BX6200AM-30S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,381.00 |
BX6200AM-50S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,381.00 |
BX6200AM-100S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,397.00 |
BX6200AM-200S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,397.00 |
BX6200C-5S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,188.00 |
BX6200C-10S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,188.00 |
BX6200C-15S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,188.00 |
BX6200C-20S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,188.00 |
BX6200C-30S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,198.00 |
BX6200C-50S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,198.00 |
BX6200C-100S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,214.00 |
BX6200C-200S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,214.00 |
BX6200CM-5S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,391.00 |
BX6200CM-10S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,391.00 |
BX6200CM-15S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,391.00 |
BX6200CM-20S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,391.00 |
BX6200CM-30S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,401.00 |
BX6200CM-50S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,401.00 |
BX6200CM-100S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,417.00 |
BX6200CM-200S / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,417.00 |