Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
BX_top.jpg
The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 970 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
  • Hollow shaft flat gearhead models available
Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

List Price

BX230C-200FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in - Not Equipped - 0.15 ~ 15 -
BX230C-5S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 3.90 lb-in - Not Equipped - 6 ~ 600 -
BX230C-10S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - 10 mm - 7.9 lb-in - Not Equipped - 3 ~ 300 -
BX230C-15S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - 12.3 lb-in - Not Equipped - 2 ~ 200 -
BX230C-20S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 20 :1 - 10 mm - 15.9 lb-in - Not Equipped - 1.5 ~ 150 -
BX230C-30S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - 23 lb-in - Not Equipped - 1 ~ 100 -
BX230C-50S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - 38 lb-in - Not Equipped - 0.6 ~ 60 -
BX230C-100S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - 53 lb-in - Not Equipped - 0.3 ~ 30 -
BX230C-200S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - 10 mm - 53 lb-in - Not Equipped - 0.15 ~ 15 -
BX230CM-5FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 3.5 lb-in - Equipped - 6 ~ 600 -
BX230CM-10FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 7.5 lb-in - Equipped - 3 ~ 300 -
BX230CM-15FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 11.5 lb-in - Equipped - 2 ~ 200 -
BX230CM-20FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 15 lb-in - Equipped - 1.5 ~ 150 -
BX230CM-30FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 23 lb-in - Equipped - 1 ~ 100 -
BX230CM-50FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 38 lb-in - Equipped - 0.6 ~ 60 -
BX230CM-100FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 75 lb-in - Equipped - 0.3 ~ 30 -
BX230CM-200FR - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in - Equipped - 0.15 ~ 15 -
BX230CM-5S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - 3.90 lb-in - Equipped - 6 ~ 600 -
BX230CM-10S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - 10 mm - 7.9 lb-in - Equipped - 3 ~ 300 -
BX230CM-15S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - 12.3 lb-in - Equipped - 2 ~ 200 -
BX230CM-20S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 20 :1 - 10 mm - 15.9 lb-in - Equipped - 1.5 ~ 150 -
BX230CM-30S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - 23 lb-in - Equipped - 1 ~ 100 -
BX230CM-50S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - 38 lb-in - Equipped - 0.6 ~ 60 -
BX230CM-100S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - 53 lb-in - Equipped - 0.3 ~ 30 -
BX230CM-200S - 2.36 in. - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - 10 mm - 53 lb-in - Equipped - 0.15 ~ 15 -
Unit of Measure
 1 2 3 4 5 »