---|---|---|---|---|---|---|---|---|
BXS6200AM-100S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 460 lb-in | - Equipped | Request Quote |
BXS6200AM-200S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 610 lb-in | - Equipped | Request Quote |
BXS6200AM-10FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 48 lb-in | - Equipped | Request Quote |
BXS6200AM-15FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 73 lb-in | - Equipped | Request Quote |
BXS6200AM-20FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 98 lb-in | - Equipped | Request Quote |
BXS6200AM-30FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 146 lb-in | - Equipped | Request Quote |
BXS6200AM-50FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 240 lb-in | - Equipped | Request Quote |
BXS6200AM-100FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 480 lb-in | - Equipped | Request Quote |
BXS6200AM-A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 5.75 lb-in | - Equipped | Request Quote |
BXS6200C-5S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 25 lb-in | - Not Equipped | Request Quote |
BXS6200C-10S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 52 lb-in | - Not Equipped | Request Quote |
BXS6200C-15S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 77 lb-in | - Not Equipped | Request Quote |
BXS6200C-20S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 103 lb-in | - Not Equipped | Request Quote |
BXS6200C-30S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 148 lb-in | - Not Equipped | Request Quote |
BXS6200C-50S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 240 lb-in | - Not Equipped | Request Quote |
BXS6200C-100S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 460 lb-in | - Not Equipped | Request Quote |
BXS6200C-200S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 610 lb-in | - Not Equipped | Request Quote |
BXS6200C-10FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 48 lb-in | - Not Equipped | Request Quote |
BXS6200C-15FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 73 lb-in | - Not Equipped | Request Quote |
BXS6200C-20FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 98 lb-in | - Not Equipped | Request Quote |
BXS6200C-30FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 146 lb-in | - Not Equipped | Request Quote |
BXS6200C-50FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 240 lb-in | - Not Equipped | Request Quote |
BXS6200C-100FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 480 lb-in | - Not Equipped | Request Quote |
BXS6200C-A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 5.75 lb-in | - Not Equipped | Request Quote |
BXS6200CM-5S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 25 lb-in | - Equipped | Request Quote |