ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
---|---|---|---|---|---|---|---|---|
BXS460AM-200FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 300 lb-in | - Equipped | Request Quote |
BXS460AM-A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 1.75 lb-in | - Equipped | Request Quote |
BXS460C-5S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.9 lb-in | - Not Equipped | Request Quote |
BXS460C-10S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.9 lb-in | - Not Equipped | Request Quote |
BXS460C-15S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in | - Not Equipped | Request Quote |
BXS460C-20S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in | - Not Equipped | Request Quote |
BXS460C-30S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in | - Not Equipped | Request Quote |
BXS460C-50S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in | - Not Equipped | Request Quote |
BXS460C-100S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 lb-in | - Not Equipped | Request Quote |
BXS460C-200S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in | - Not Equipped | Request Quote |
BXS460C-5FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 7.5 lb-in | - Not Equipped | Request Quote |
BXS460C-10FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 lb-in | - Not Equipped | Request Quote |
BXS460C-15FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 23 lb-in | - Not Equipped | Request Quote |
BXS460C-20FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 30 lb-in | - Not Equipped | Request Quote |
BXS460C-30FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 45 lb-in | - Not Equipped | Request Quote |
BXS460C-50FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 75 lb-in | - Not Equipped | Request Quote |
BXS460C-100FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 150 lb-in | - Not Equipped | Request Quote |
BXS460C-200FR | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 300 lb-in | - Not Equipped | Request Quote |
BXS460C-A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 1.75 lb-in | - Not Equipped | Request Quote |
BXS460CM-5S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.9 lb-in | - Equipped | Request Quote |
BXS460CM-10S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.9 lb-in | - Equipped | Request Quote |
BXS460CM-15S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in | - Equipped | Request Quote |
BXS460CM-20S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in | - Equipped | Request Quote |
BXS460CM-30S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in | - Equipped | Request Quote |
BXS460CM-50S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in | - Equipped | Request Quote |