---|---|---|---|---|---|---|---|---|
BXS230AM-5FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 3.5 lb-in | - Equipped | Request Quote |
BXS230AM-10FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 7.5 lb-in | - Equipped | Request Quote |
BXS230AM-15FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 11.5 lb-in | - Equipped | Request Quote |
BXS230AM-20FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 lb-in | - Equipped | Request Quote |
BXS230AM-30FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 23 lb-in | - Equipped | Request Quote |
BXS230AM-50FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 38 lb-in | - Equipped | Request Quote |
BXS230AM-100FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 75 lb-in | - Equipped | Request Quote |
BXS230AM-200FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 150 lb-in | - Equipped | Request Quote |
BXS230AM-A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 0.89 lb-in | - Equipped | Request Quote |
BXS230C-5S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3.90 lb-in | - Not Equipped | Request Quote |
BXS230C-10S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 7.9 lb-in | - Not Equipped | Request Quote |
BXS230C-15S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12.3 lb-in | - Not Equipped | Request Quote |
BXS230C-20S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15.9 lb-in | - Not Equipped | Request Quote |
BXS230C-30S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 23 lb-in | - Not Equipped | Request Quote |
BXS230C-50S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 38 lb-in | - Not Equipped | Request Quote |
BXS230C-100S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 53 lb-in | - Not Equipped | Request Quote |
BXS230C-200S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 53 lb-in | - Not Equipped | Request Quote |
BXS230C-5FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 3.5 lb-in | - Not Equipped | Request Quote |
BXS230C-10FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 7.5 lb-in | - Not Equipped | Request Quote |
BXS230C-15FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 11.5 lb-in | - Not Equipped | Request Quote |
BXS230C-20FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 lb-in | - Not Equipped | Request Quote |
BXS230C-30FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 23 lb-in | - Not Equipped | Request Quote |
BXS230C-50FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 38 lb-in | - Not Equipped | Request Quote |
BXS230C-100FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 75 lb-in | - Not Equipped | Request Quote |
BXS230C-200FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 150 lb-in | - Not Equipped | Request Quote |