Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

4IK25GN-CWE / 4GN9KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 13.2 [50 Hz] 10.6 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote
4IK25GN-CWE / 4GN12.5KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Lead Wire - 15 [60 Hz] 18.5 [50 Hz] - 120 [50 Hz] 144 [60 Hz] Request Quote
4IK25GN-CWE / 4GN15KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 22 [50 Hz] 18.5 [60 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote
4IK25GN-CWE / 4GN18KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 26 [50 Hz] 22 [60 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote
4IK25GN-CWE / 4GN25KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 25 :1 - Parallel Shaft Gearhead - Lead Wire - 32 [50 Hz] 27 [60 Hz] - 60 [50 Hz] 72 [60 Hz] Request Quote
4IK25GN-CWE / 4GN30KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 39 [50 Hz] 32 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Request Quote
4IK25GN-CWE / 4GN36KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 47 [50 Hz] 39 [60 Hz] - 50 [60 Hz] 41 [50 Hz] Request Quote
4IK25GN-CWE / 4GN50KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 50 :1 - Parallel Shaft Gearhead - Lead Wire - 49 [60 Hz] 60 [50 Hz] - 30 [50 Hz] 36 [60 Hz] Request Quote
4IK25GN-CWE / 4GN60KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 59 [60 Hz] 70 [50 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote
4IK25GN-CWE / 4GN75KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 75 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 20 [50 Hz] 24 [60 Hz] Request Quote
4IK25GN-CWE / 4GN90KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 16 [50 Hz] 20 [60 Hz] Request Quote
4IK25GN-CWE / 4GN100KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 100 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 15 [50 Hz] 18 [60 Hz] Request Quote
4IK25GN-CWE / 4GN120KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 12.5 [50 Hz] 15 [60 Hz] Request Quote
4IK25GN-CWE / 4GN150KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 150 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 10 [50 Hz] 12 [60 Hz] Request Quote
4IK25GN-CWE / 4GN180KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 8.3 [50 Hz] 10 [60 Hz] Request Quote
4IK25GN-CWTE / 4GN3KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 3 :1 - Parallel Shaft Gearhead - Terminal Box - 4.4 [50 Hz] 3.6 [60 Hz] - 500 [50 Hz] 600 [60 Hz] Request Quote
4IK25GN-CWTE / 4GN3.6KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - Terminal Box - 5.3 [50 Hz] 4.4 [60 Hz] - 500 [60 Hz] 416 [50 Hz] Request Quote
4IK25GN-CWTE / 4GN5KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Terminal Box - 7.3 [50 Hz] 6.1 [60 Hz] - 300 [50 Hz] 360 [60 Hz] Request Quote
4IK25GN-CWTE / 4GN6KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Terminal Box - 8.8 [50 Hz] 7.3 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote
4IK25GN-CWTE / 4GN7.5KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - Terminal Box - 10.6 [50 Hz] 8.8 [60 Hz] - 200 [50 Hz] 240 [60 Hz] Request Quote
4IK25GN-CWTE / 4GN9KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Terminal Box - 13.2 [50 Hz] 10.6 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote
4IK25GN-CWTE / 4GN12.5KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Terminal Box - 15 [60 Hz] 18.5 [50 Hz] - 120 [50 Hz] 144 [60 Hz] Request Quote
4IK25GN-CWTE / 4GN15KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Terminal Box - 22 [50 Hz] 18.5 [60 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote
4IK25GN-CWTE / 4GN18KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Terminal Box - 26 [50 Hz] 22 [60 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote
4IK25GN-CWTE / 4GN25KA - Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - 25 :1 - Parallel Shaft Gearhead - Terminal Box - 32 [50 Hz] 27 [60 Hz] - 60 [50 Hz] 72 [60 Hz] Request Quote
« 6 7 8 9 10 »