ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-CWTE / 4GN30KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 39 [50 Hz] 32 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN36KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 47 [50 Hz] 39 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
4IK25GN-CWTE / 4GN50KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 49 [60 Hz] 60 [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN60KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 59 [60 Hz] 70 [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN75KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 70 | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN90KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 70 | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN100KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 70 | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN120KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 70 | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN150KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 70 | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN180KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 70 | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN3KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.4 [60 Hz] 3.9 [200 VAC, 50 Hz] | - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN3.6KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.7 [200 VAC, 50 Hz] 4.1 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN5KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.7 [60 Hz] 6.6 [200 VAC, 50 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN6KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.9 [200 VAC, 50 Hz] 6.9 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN7.5KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.9 [200 VAC, 50 Hz] 8.5 [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN9KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.8 [200 VAC, 50 Hz] 10.6 [60 Hz] | - 166 [200 VAC, 50 Hz] 200 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN12.5KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 16.5 [200 VAC, 50 Hz] 14.1 [60 Hz] | - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN15KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 19.7 [200 VAC, 50 Hz] 16.8 [60 Hz] | - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN18KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 24 [200 VAC, 50 Hz] 20 [60 Hz] | - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN25KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 30 [200 VAC, 50 Hz] 25 [60 Hz] | - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN30KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 36 [200 VAC, 50 Hz] 30 [60 Hz] | - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN36KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 43 [200 VAC, 50 Hz] 37 [60 Hz] | - 41 [200 VAC, 50 Hz] 50 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN50KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 54 [200 VAC, 50 Hz] 46 [60 Hz] | - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN60KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 64 [200 VAC, 50 Hz] 55 [60 Hz] | - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN75KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 70 [200 VAC, 50 Hz] 69 [60 Hz] | - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Request Quote |