Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

5IK40GN-AWU / 5GN9KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 16.8 - 200 Request Quote
5IK40GN-AWU / 5GN12.5KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - Lead Wire - 23 - 144 Request Quote
5IK40GN-AWU / 5GN15KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 28 - 120 Request Quote
5IK40GN-AWU / 5GN18KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 33 - 100 Request Quote
5IK40GN-AWU / 5GN25KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 25 :1 - Parallel Shaft Gearhead - Lead Wire - 41 - 72 Request Quote
5IK40GN-AWU / 5GN30KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 50 - 60 Request Quote
5IK40GN-AWU / 5GN36KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 60 - 50 Request Quote
5IK40GN-AWU / 5GN50KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - Lead Wire - 76 - 36 Request Quote
5IK40GN-AWU / 5GN60KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 30 Request Quote
5IK40GN-AWU / 5GN75KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 75 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 24 Request Quote
5IK40GN-AWU / 5GN90KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 20 Request Quote
5IK40GN-AWU / 5GN100KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 100 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 18 Request Quote
5IK40GN-AWU / 5GN120KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 15 Request Quote
5IK40GN-AWU / 5GN150KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 150 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 12 Request Quote
5IK40GN-AWU / 5GN180KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 10 Request Quote
5IK40GN-CWE / 5GN3KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 5.5 [60 Hz] 6.4 [50 Hz] - 500 [50 Hz] 600 [60 Hz] Request Quote
5IK40GN-CWE / 5GN3.6KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 6.7 [60 Hz] 7.6 [50 Hz] - 500 [60 Hz] 416 [50 Hz] Request Quote
5IK40GN-CWE / 5GN5KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 9.7 [60 Hz] 10.6 [50 Hz] - 300 [50 Hz] 360 [60 Hz] Request Quote
5IK40GN-CWE / 5GN6KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 13.2 [50 Hz] 11.5 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote
5IK40GN-CWE / 5GN7.5KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - Lead Wire - 14.1 [60 Hz] 15.9 [50 Hz] - 200 [50 Hz] 240 [60 Hz] Request Quote
5IK40GN-CWE / 5GN9KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 19.4 [50 Hz] 16.8 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote
5IK40GN-CWE / 5GN12.5KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Lead Wire - 26 [50 Hz] 23 [60 Hz] - 120 [50 Hz] 144 [60 Hz] Request Quote
5IK40GN-CWE / 5GN15KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 28 [60 Hz] 31 [50 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote
5IK40GN-CWE / 5GN18KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 38 [50 Hz] 33 [60 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote
5IK40GN-CWE / 5GN25KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 25 :1 - Parallel Shaft Gearhead - Lead Wire - 41 [60 Hz] 48 [50 Hz] - 60 [50 Hz] 72 [60 Hz] Request Quote
« 11 12 13 14 15 »