ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
2IK6GN-AWU / 2GN30KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.9 | - 60 | Request Quote |
2IK6GN-AWU / 2GN36KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 | - 50 | Request Quote |
2IK6GN-AWU / 2GN50KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 12.3 | - 36 | Request Quote |
2IK6GN-AWU / 2GN60KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 14.1 | - 30 | Request Quote |
2IK6GN-AWU / 2GN75KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 17.7 | - 24 | Request Quote |
2IK6GN-AWU / 2GN90KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 21 | - 20 | Request Quote |
2IK6GN-AWU / 2GN100KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 23 | - 18 | Request Quote |
2IK6GN-AWU / 2GN120KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 15 | Request Quote |
2IK6GN-AWU / 2GN150KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 12 | Request Quote |
2IK6GN-AWU / 2GN180KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 10 | Request Quote |
2IK6GN-CWE / 2GN3KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.06 [50 Hz] 0.88 [60 Hz] | - 500 [50 Hz] 600 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN3.6KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.23 [50 Hz] 1.06 [60 Hz] | - 500 [60 Hz] 416 [50 Hz] | Request Quote |
2IK6GN-CWE / 2GN5KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.5 [60 Hz] 1.77 [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN6KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.1 [50 Hz] 1.77 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN7.5KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.6 [50 Hz] 2.2 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN9KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.1 [50 Hz] 2.6 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
2IK6GN-CWE / 2GN12.5KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.4 [50 Hz] 3.7 [60 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN15KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.3 [50 Hz] 4.4 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN18KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.2 [50 Hz] 5.3 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN25KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.8 [50 Hz] 6.6 [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN30KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 [50 Hz] 7.9 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN36KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 [50 Hz] 9.7 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
2IK6GN-CWE / 2GN50KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 12.3 [60 Hz] 14.1 [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN60KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 16.8 [50 Hz] 14.1 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
2IK6GN-CWE / 2GN75KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 21 [50 Hz] 17.7 [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | Request Quote |