ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
0IK1GN-AUL / 0GN3KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.168 | - 600 | Request Quote |
0IK1GN-AUL / 0GN3.6KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.2 | - 500 | Request Quote |
0IK1GN-AUL / 0GN5KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.28 | - 360 | Request Quote |
0IK1GN-AUL / 0GN6KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.34 | - 300 | Request Quote |
0IK1GN-AUL / 0GN7.5KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.43 | - 240 | Request Quote |
0IK1GN-AUL / 0GN9KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.51 | - 200 | Request Quote |
0IK1GN-AUL / 0GN12.5KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.64 | - 144 | Request Quote |
0IK1GN-AUL / 0GN15KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.77 | - 120 | Request Quote |
0IK1GN-AUL / 0GN18KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.97 | - 100 | Request Quote |
0IK1GN-AUL / 0GN25KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.15 | - 72 | Request Quote |
0IK1GN-AUL / 0GN30KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.41 | - 60 | Request Quote |
0IK1GN-AUL / 0GN36KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.68 | - 50 | Request Quote |
0IK1GN-AUL / 0GN50KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.3 | - 36 | Request Quote |
0IK1GN-AUL / 0GN60KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.8 | - 30 | Request Quote |
0IK1GN-AUL / 0GN75KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3 | - 24 | Request Quote |
0IK1GN-AUL / 0GN90KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.7 | - 20 | Request Quote |
0IK1GN-AUL / 0GN100KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.1 | - 18 | Request Quote |
0IK1GN-AUL / 0GN120KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5 | - 15 | Request Quote |
0IK1GN-AUL / 0GN150KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.2 | - 12 | Request Quote |
0IK1GN-AUL / 0GN180KA | - Induction Motor | - 1.65 in. sq. | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.5 | - 10 | Request Quote |
2IK6GN-AWTU / 2GN3KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 0.88 | - 600 | Request Quote |
2IK6GN-AWTU / 2GN3.6KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 1.06 | - 500 | Request Quote |
2IK6GN-AWTU / 2GN5KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 1.5 | - 360 | Request Quote |
2IK6GN-AWTU / 2GN6KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 1.77 | - 300 | Request Quote |
2IK6GN-AWTU / 2GN7.5KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 2.2 | - 240 | Request Quote |