ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
5IK40GN-AWU / 5GN9KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 16.8 | - 200 | Request Quote |
5IK40GN-AWU / 5GN12.5KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 23 | - 144 | Request Quote |
5IK40GN-AWU / 5GN15KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 28 | - 120 | Request Quote |
5IK40GN-AWU / 5GN18KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 33 | - 100 | Request Quote |
5IK40GN-AWU / 5GN25KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 41 | - 72 | Request Quote |
5IK40GN-AWU / 5GN30KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 50 | - 60 | Request Quote |
5IK40GN-AWU / 5GN36KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 60 | - 50 | Request Quote |
5IK40GN-AWU / 5GN50KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 76 | - 36 | Request Quote |
5IK40GN-AWU / 5GN60KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 30 | Request Quote |
5IK40GN-AWU / 5GN75KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 24 | Request Quote |
5IK40GN-AWU / 5GN90KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 20 | Request Quote |
5IK40GN-AWU / 5GN100KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 18 | Request Quote |
5IK40GN-AWU / 5GN120KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 15 | Request Quote |
5IK40GN-AWU / 5GN150KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 12 | Request Quote |
5IK40GN-AWU / 5GN180KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 10 | Request Quote |
5IK40GN-CWE / 5GN3KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.5 [60 Hz] 6.4 [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | Request Quote |
5IK40GN-CWE / 5GN3.6KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.7 [60 Hz] 7.6 [50 Hz] | - 500 [60 Hz] 416 [50 Hz] | Request Quote |
5IK40GN-CWE / 5GN5KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 [60 Hz] 10.6 [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
5IK40GN-CWE / 5GN6KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 13.2 [50 Hz] 11.5 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
5IK40GN-CWE / 5GN7.5KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 14.1 [60 Hz] 15.9 [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
5IK40GN-CWE / 5GN9KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 19.4 [50 Hz] 16.8 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
5IK40GN-CWE / 5GN12.5KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 [50 Hz] 23 [60 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
5IK40GN-CWE / 5GN15KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 28 [60 Hz] 31 [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
5IK40GN-CWE / 5GN18KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 38 [50 Hz] 33 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
5IK40GN-CWE / 5GN25KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 41 [60 Hz] 48 [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |