Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models
« 16 17 18 19 20 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

5IK40GN-CWTE / 5GN90KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Terminal Box - 88 - 16 [50 Hz] 20 [60 Hz] Request Quote
5IK40GN-CWTE / 5GN100KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 100 :1 - Parallel Shaft Gearhead - Terminal Box - 88 - 15 [50 Hz] 18 [60 Hz] Request Quote
5IK40GN-CWTE / 5GN120KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Terminal Box - 88 - 12.5 [50 Hz] 15 [60 Hz] Request Quote
5IK40GN-CWTE / 5GN150KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 150 :1 - Parallel Shaft Gearhead - Terminal Box - 88 - 10 [50 Hz] 12 [60 Hz] Request Quote
5IK40GN-CWTE / 5GN180KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Terminal Box - 88 - 8.3 [50 Hz] 10 [60 Hz] Request Quote
5IK40GN-SW / 5GN3KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 6.4 [200 VAC, 50 Hz] 5.5 [60 Hz] - 500 [200 VAC, 50 Hz] 600 [60 Hz] Request Quote
5IK40GN-SW / 5GN3.6KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 7.7 [200 VAC, 50 Hz] 6.7 [60 Hz] - 416 [200 VAC, 50 Hz] 500 [60 Hz] Request Quote
5IK40GN-SW / 5GN5KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 10.6 [200 VAC, 50 Hz] 9.7 [60 Hz] - 300 [200 VAC, 50 Hz] 360 [60 Hz] Request Quote
5IK40GN-SW / 5GN6KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 12.8 [200 VAC, 50 Hz] 11.5 [60 Hz] - 250 [200 VAC, 50 Hz] 300 [60 Hz] Request Quote
5IK40GN-SW / 5GN7.5KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - Lead Wire - 15.9 [200 VAC, 50 Hz] 14.1 [60 Hz] - 200 [200 VAC, 50 Hz] 240 [60 Hz] Request Quote
5IK40GN-SW / 5GN9KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 19.1 [200 VAC, 50 Hz] 16.8 [60 Hz] - 166 [200 VAC, 50 Hz] 200 [60 Hz] Request Quote
5IK40GN-SW / 5GN12.5KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Lead Wire - 27 [200 VAC, 50 Hz] 23 [60 Hz] - 120 [200 VAC, 50 Hz] 144 [60 Hz] Request Quote
5IK40GN-SW / 5GN15KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 32 [200 VAC, 50 Hz] 28 [60 Hz] - 100 [200 VAC, 50 Hz] 120 [60 Hz] Request Quote
5IK40GN-SW / 5GN18KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 38 [200 VAC, 50 Hz] 33 [60 Hz] - 83 [200 VAC, 50 Hz] 100 [60 Hz] Request Quote
5IK40GN-SW / 5GN25KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 25 :1 - Parallel Shaft Gearhead - Lead Wire - 48 [200 VAC, 50 Hz] 41 [60 Hz] - 60 [200 VAC, 50 Hz] 72 [60 Hz] Request Quote
5IK40GN-SW / 5GN30KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 57 [200 VAC, 50 Hz] 50 [60 Hz] - 50 [200 VAC, 50 Hz] 60 [60 Hz] Request Quote
5IK40GN-SW / 5GN36KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 69 [200 VAC, 50 Hz] 60 [60 Hz] - 41 [200 VAC, 50 Hz] 50 [60 Hz] Request Quote
5IK40GN-SW / 5GN50KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 50 :1 - Parallel Shaft Gearhead - Lead Wire - 87 [200 VAC, 50 Hz] 76 [60 Hz] - 30 [200 VAC, 50 Hz] 36 [60 Hz] Request Quote
5IK40GN-SW / 5GN60KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 25 [200 VAC, 50 Hz] 30 [60 Hz] Request Quote
5IK40GN-SW / 5GN75KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 75 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 20 [200 VAC, 50 Hz] 24 [60 Hz] Request Quote
5IK40GN-SW / 5GN90KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 16 [200 VAC, 50 Hz] 20 [60 Hz] Request Quote
5IK40GN-SW / 5GN100KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 100 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 15 [200 VAC, 50 Hz] 18 [60 Hz] Request Quote
5IK40GN-SW / 5GN120KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] Request Quote
5IK40GN-SW / 5GN150KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 150 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 10 [200 VAC, 50 Hz] 12 [60 Hz] Request Quote
5IK40GN-SW / 5GN180KA - Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] Request Quote
« 16 17 18 19 20 »