Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
5IK40GN-SWT / 5GN3KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 6.4 [200 VAC, 50 Hz] 5.5 [60 Hz] | - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN3.6KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 7.7 [200 VAC, 50 Hz] 6.7 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN5KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 10.6 [200 VAC, 50 Hz] 9.7 [60 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN6KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 12.8 [200 VAC, 50 Hz] 11.5 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN7.5KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 15.9 [200 VAC, 50 Hz] 14.1 [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN9KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 19.1 [200 VAC, 50 Hz] 16.8 [60 Hz] | - 166 [200 VAC, 50 Hz] 200 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN12.5KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 27 [200 VAC, 50 Hz] 23 [60 Hz] | - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN15KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 32 [200 VAC, 50 Hz] 28 [60 Hz] | - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN18KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 38 [200 VAC, 50 Hz] 33 [60 Hz] | - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN25KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 48 [200 VAC, 50 Hz] 41 [60 Hz] | - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN30KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 57 [200 VAC, 50 Hz] 50 [60 Hz] | - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN36KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 69 [200 VAC, 50 Hz] 60 [60 Hz] | - 41 [200 VAC, 50 Hz] 50 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN50KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 87 [200 VAC, 50 Hz] 76 [60 Hz] | - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN60KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 88 | - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN75KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 88 | - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN90KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 88 | - 16 [200 VAC, 50 Hz] 20 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN100KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 88 | - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN120KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 88 | - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN150KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 88 | - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Request Quote |
5IK40GN-SWT / 5GN180KA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 88 | - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Request Quote |
5IK60GU-AWTU / 5GU3KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 8.6 | - 600 | $328.00 |
5IK60GU-AWTU / 5GU3.6KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 10.6 | - 500 | $328.00 |
5IK60GU-AWTU / 5GU5KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 14.1 | - 360 | $328.00 |
5IK60GU-AWTU / 5GU6KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 17.7 | - 300 | $328.00 |
5IK60GU-AWTU / 5GU7.5KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 22 | - 240 | $328.00 |