Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
5IK60GU-AWU / 5GU30KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 70 | - 60 | $318.00 |
5IK60GU-AWU / 5GU36KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 84 | - 50 | $318.00 |
5IK60GU-AWU / 5GU50KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 118 | - 36 | $318.00 |
5IK60GU-AWU / 5GU60KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 141 | - 30 | $318.00 |
5IK60GU-AWU / 5GU75KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 158 | - 24 | $330.00 |
5IK60GU-AWU / 5GU90KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 20 | $330.00 |
5IK60GU-AWU / 5GU100KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 18 | $330.00 |
5IK60GU-AWU / 5GU120KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 15 | $330.00 |
5IK60GU-AWU / 5GU150KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 12 | $330.00 |
5IK60GU-AWU / 5GU180KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 10 | $330.00 |
5IK60GU-CWE / 5GU3KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 10.6 [50 Hz] 8.6 [60 Hz] | - 500 [50 Hz] 600 [60 Hz] | $294.00 |
5IK60GU-CWE / 5GU3.6KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 12.3 [50 Hz] 10.6 [60 Hz] | - 500 [60 Hz] 416 [50 Hz] | $294.00 |
5IK60GU-CWE / 5GU5KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 17.7 [50 Hz] 14.1 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] | $294.00 |
5IK60GU-CWE / 5GU6KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 21 [50 Hz] 17.7 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | $294.00 |
5IK60GU-CWE / 5GU7.5KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 [50 Hz] 22 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | $294.00 |
5IK60GU-CWE / 5GU9KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 31 [50 Hz] 26 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] | $294.00 |
5IK60GU-CWE / 5GU12.5KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 39 [50 Hz] 32 [60 Hz] | - 120 [50 Hz] 144 [60 Hz] | $315.00 |
5IK60GU-CWE / 5GU15KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 38 [60 Hz] 47 [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $315.00 |
5IK60GU-CWE / 5GU18KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 46 [60 Hz] 56 [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $315.00 |
5IK60GU-CWE / 5GU25KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 59 [60 Hz] 71 [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | $324.00 |
5IK60GU-CWE / 5GU30KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 85 [50 Hz] 70 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | $324.00 |
5IK60GU-CWE / 5GU36KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 102 [50 Hz] 84 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | $324.00 |
5IK60GU-CWE / 5GU50KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 118 [60 Hz] 143 [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | $324.00 |
5IK60GU-CWE / 5GU60KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 171 [50 Hz] 141 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | $324.00 |
5IK60GU-CWE / 5GU75KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 [50 Hz] 158 [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | $336.00 |