Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
5IK60GU-FCH / 5GU9KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 26 | - 200 | Request Quote |
5IK60GU-FCH / 5GU12.5KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 32 | - 144 | Request Quote |
5IK60GU-FCH / 5GU15KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 38 | - 120 | Request Quote |
5IK60GU-FCH / 5GU18KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 46 | - 100 | Request Quote |
5IK60GU-FCH / 5GU25KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 59 | - 72 | Request Quote |
5IK60GU-FCH / 5GU30KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 70 | - 60 | Request Quote |
5IK60GU-FCH / 5GU36KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 84 | - 50 | Request Quote |
5IK60GU-FCH / 5GU50KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 118 | - 36 | Request Quote |
5IK60GU-FCH / 5GU60KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 141 | - 30 | Request Quote |
5IK60GU-FCH / 5GU75KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 158 | - 24 | Request Quote |
5IK60GU-FCH / 5GU90KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 20 | Request Quote |
5IK60GU-FCH / 5GU100KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 18 | Request Quote |
5IK60GU-FCH / 5GU120KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 15 | Request Quote |
5IK60GU-FCH / 5GU150KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 12 | Request Quote |
5IK60GU-FCH / 5GU180KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 10 | Request Quote |
5IK60GU-SH / 5GU3KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 9.6 [200 VAC, 50 Hz] 8.1 [60 Hz] | - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Request Quote |
5IK60GU-SH / 5GU3.6KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 11.5 [200 VAC, 50 Hz] 9.7 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
5IK60GU-SH / 5GU5KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 15.9 [200 VAC, 50 Hz] 13.2 [60 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Request Quote |
5IK60GU-SH / 5GU6KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 19.1 [200 VAC, 50 Hz] 15.9 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Request Quote |
5IK60GU-SH / 5GU7.5KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 24 [200 VAC, 50 Hz] 20 [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] | Request Quote |
5IK60GU-SH / 5GU9KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 29 [200 VAC, 50 Hz] 24 [60 Hz] | - 166 [200 VAC, 50 Hz] 200 [60 Hz] | Request Quote |
5IK60GU-SH / 5GU12.5KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 36 [200 VAC, 50 Hz] 30 [60 Hz] | - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Request Quote |
5IK60GU-SH / 5GU15KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 43 [200 VAC, 50 Hz] 37 [60 Hz] | - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Request Quote |
5IK60GU-SH / 5GU18KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 52 [200 VAC, 50 Hz] 44 [60 Hz] | - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Request Quote |
5IK60GU-SH / 5GU25KA | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 65 [200 VAC, 50 Hz] 55 [60 Hz] | - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Request Quote |