ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
5IK90GU-ECH / 5GU60KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU75KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU90KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU100KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU120KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU150KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU180KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 177 | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU50KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - High-Power Parallel Shaft | - Conduit Box | - 210 | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU60KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - High-Power Parallel Shaft | - Conduit Box | - 250 [50 Hz] 230 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU75KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - High-Power Parallel Shaft | - Conduit Box | - 260 | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU90KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - High-Power Parallel Shaft | - Conduit Box | - 260 | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU100KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - High-Power Parallel Shaft | - Conduit Box | - 260 | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU120KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - High-Power Parallel Shaft | - Conduit Box | - 260 | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU150KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - High-Power Parallel Shaft | - Conduit Box | - 260 | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
5IK90GU-ECH / 5GU180KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - High-Power Parallel Shaft | - Conduit Box | - 260 | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
5IK90GU-FCH / 5GU3KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 12.3 | - 600 | Request Quote |
5IK90GU-FCH / 5GU3.6KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 15 | - 500 | Request Quote |
5IK90GU-FCH / 5GU5KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 21 | - 360 | Request Quote |
5IK90GU-FCH / 5GU6KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 24 | - 300 | Request Quote |
5IK90GU-FCH / 5GU7.5KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 31 | - 240 | Request Quote |
5IK90GU-FCH / 5GU9KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 38 | - 200 | Request Quote |
5IK90GU-FCH / 5GU12.5KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 46 | - 144 | Request Quote |
5IK90GU-FCH / 5GU15KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 56 | - 120 | Request Quote |
5IK90GU-FCH / 5GU18KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 68 | - 100 | Request Quote |
5IK90GU-FCH / 5GU25KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Conduit Box | - 85 | - 72 | Request Quote |