ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
5IK90GU-SWT / 5GU3.6KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 17 [200 VAC, 50 Hz] 15 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] | $359.00 |
5IK90GU-SWT / 5GU5KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 24 [200 VAC, 50 Hz] 20 [60 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] | $359.00 |
5IK90GU-SWT / 5GU6KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 29 [200 VAC, 50 Hz] 24 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | $359.00 |
5IK90GU-SWT / 5GU7.5KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 36 [200 VAC, 50 Hz] 30 [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] | $359.00 |
5IK90GU-SWT / 5GU9KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 44 [200 VAC, 50 Hz] 37 [60 Hz] | - 166 [200 VAC, 50 Hz] 200 [60 Hz] | $359.00 |
5IK90GU-SWT / 5GU12.5KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 55 [200 VAC, 50 Hz] 46 [60 Hz] | - 120 [200 VAC, 50 Hz] 144 [60 Hz] | $380.00 |
5IK90GU-SWT / 5GU15KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 66 [200 VAC, 50 Hz] 54 [60 Hz] | - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $380.00 |
5IK90GU-SWT / 5GU18KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 79 [200 VAC, 50 Hz] 66 [60 Hz] | - 83 [200 VAC, 50 Hz] 100 [60 Hz] | $380.00 |
5IK90GU-SWT / 5GU25KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 99 [200 VAC, 50 Hz] 83 [60 Hz] | - 60 [200 VAC, 50 Hz] 72 [60 Hz] | $389.00 |
5IK90GU-SWT / 5GU30KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 100 [60 Hz] 119 [200 VAC, 50 Hz] | - 50 [200 VAC, 50 Hz] 60 [60 Hz] | $389.00 |
5IK90GU-SWT / 5GU36KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 143 [200 VAC, 50 Hz] 119 [60 Hz] | - 41 [200 VAC, 50 Hz] 50 [60 Hz] | $389.00 |
5IK90GU-SWT / 5GU50KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 177 [200 VAC, 50 Hz] 166 [60 Hz] | - 30 [200 VAC, 50 Hz] 36 [60 Hz] | $389.00 |
5IK90GU-SWT / 5GU60KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 177 | - 25 [200 VAC, 50 Hz] 30 [60 Hz] | $389.00 |
5IK90GU-SWT / 5GU75KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 177 | - 20 [200 VAC, 50 Hz] 24 [60 Hz] | $401.00 |
5IK90GU-SWT / 5GU90KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 177 | - 16 [200 VAC, 50 Hz] 20 [60 Hz] | $401.00 |
5IK90GU-SWT / 5GU100KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 177 | - 15 [200 VAC, 50 Hz] 18 [60 Hz] | $401.00 |
5IK90GU-SWT / 5GU120KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 177 | - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | $401.00 |
5IK90GU-SWT / 5GU150KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 177 | - 10 [200 VAC, 50 Hz] 12 [60 Hz] | $401.00 |
5IK90GU-SWT / 5GU180KA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 177 | - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | $401.00 |
5IK90GU-SWT / 5GU50KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - High-Power Parallel Shaft | - Terminal Box | - 198 [200 VAC, 50 Hz] 166 [60 Hz] | - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Request Quote |
5IK90GU-SWT / 5GU60KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - High-Power Parallel Shaft | - Terminal Box | - 238 [200 VAC, 50 Hz] 200 [60 Hz] | - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Request Quote |
5IK90GU-SWT / 5GU75KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - High-Power Parallel Shaft | - Terminal Box | - 260 [200 VAC, 50 Hz] 220 [60 Hz] | - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Request Quote |
5IK90GU-SWT / 5GU90KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - High-Power Parallel Shaft | - Terminal Box | - 260 | - 16 [200 VAC, 50 Hz] 20 [60 Hz] | Request Quote |
5IK90GU-SWT / 5GU100KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - High-Power Parallel Shaft | - Terminal Box | - 260 | - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Request Quote |
5IK90GU-SWT / 5GU120KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - High-Power Parallel Shaft | - Terminal Box | - 260 | - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Request Quote |