ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
5IK90GU-SWT / 5GU150KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - High-Power Parallel Shaft | - Terminal Box | - 260 | - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Request Quote |
5IK90GU-SWT / 5GU180KHA | - Induction Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - High-Power Parallel Shaft | - Terminal Box | - 260 | - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Request Quote |
4IK25GN-AWTU / 4GN3.6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 2.7 | - 500 | Request Quote |
4IK25GN-AWTU / 4GN6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 4.5 | - 300 | Request Quote |
4IK25GN-AWTU / 4GN9RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 6.8 | - 200 | Request Quote |
4IK25GN-AWTU / 4GN15RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 13.2 | - 120 | Request Quote |
4IK25GN-AWTU / 4GN18RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 15.9 | - 100 | Request Quote |
4IK25GN-AWTU / 4GN30RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 27 | - 60 | Request Quote |
4IK25GN-AWTU / 4GN36RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 32 | - 50 | Request Quote |
4IK25GN-AWTU / 4GN60RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 53 | - 30 | Request Quote |
4IK25GN-AWTU / 4GN90RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 70 | - 20 | Request Quote |
4IK25GN-AWTU / 4GN120RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 70 | - 15 | Request Quote |
4IK25GN-AWTU / 4GN180RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 70 | - 10 | Request Quote |
4IK25GN-AWU / 4GN3.6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 2.7 | - 500 | Request Quote |
4IK25GN-AWU / 4GN6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 4.5 | - 300 | Request Quote |
4IK25GN-AWU / 4GN9RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 6.8 | - 200 | Request Quote |
4IK25GN-AWU / 4GN15RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 13.2 | - 120 | Request Quote |
4IK25GN-AWU / 4GN18RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 15.9 | - 100 | Request Quote |
4IK25GN-AWU / 4GN30RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 27 | - 60 | Request Quote |
4IK25GN-AWU / 4GN36RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 32 | - 50 | Request Quote |
4IK25GN-AWU / 4GN60RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 53 | - 30 | Request Quote |
4IK25GN-AWU / 4GN90RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 20 | Request Quote |
4IK25GN-AWU / 4GN120RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 15 | Request Quote |
4IK25GN-AWU / 4GN180RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 10 | Request Quote |
4IK25GN-CWE / 4GN3.6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 3.3 [50 Hz] 2.7 [60 Hz] | - 500 [60 Hz] 416 [50 Hz] | Request Quote |