ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-CWE / 4GN6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 5.5 [50 Hz] 4.5 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN9RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 8.1 [50 Hz] 6.8 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
4IK25GN-CWE / 4GN15RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 16.4 [50 Hz] 13.2 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN18RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 19.5 [50 Hz] 15.9 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN30RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 32 [50 Hz] 27 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN36RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 38 [50 Hz] 32 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
4IK25GN-CWE / 4GN60RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 65 [50 Hz] 53 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN90RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN120RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN180RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN3.6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 3.3 [50 Hz] 2.7 [60 Hz] | - 500 [60 Hz] 416 [50 Hz] | Request Quote |
4IK25GN-CWTE / 4GN6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 5.5 [50 Hz] 4.5 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN9RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 8.1 [50 Hz] 6.8 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
4IK25GN-CWTE / 4GN15RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 16.4 [50 Hz] 13.2 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN18RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 19.5 [50 Hz] 15.9 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN30RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 32 [50 Hz] 27 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN36RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 38 [50 Hz] 32 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
4IK25GN-CWTE / 4GN60RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 65 [50 Hz] 53 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN90RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 70 | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN120RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 70 | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
4IK25GN-CWTE / 4GN180RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 70 | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN3.6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 3 [200 VAC, 50 Hz] 2.6 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN6RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 5 [200 VAC, 50 Hz] 4.2 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN9RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 7.6 [200 VAC, 50 Hz] 6.4 [60 Hz] | - 166 [200 VAC, 50 Hz] 200 [60 Hz] | Request Quote |
4IK25GN-SW / 4GN15RAA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 15.1 [200 VAC, 50 Hz] 12.7 [60 Hz] | - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Request Quote |