ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
5IK40GN-AWTU / 5GN15RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 23 | - 120 | Request Quote |
5IK40GN-AWTU / 5GN18RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 28 | - 100 | Request Quote |
5IK40GN-AWTU / 5GN25RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 34 | - 72 | Request Quote |
5IK40GN-AWTU / 5GN30RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 41 | - 60 | Request Quote |
5IK40GN-AWTU / 5GN36RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 49 | - 50 | Request Quote |
5IK40GN-AWTU / 5GN50RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 69 | - 36 | Request Quote |
5IK40GN-AWTU / 5GN60RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 83 | - 30 | Request Quote |
5IK40GN-AWTU / 5GN75RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 88 | - 24 | Request Quote |
5IK40GN-AWTU / 5GN90RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 88 | - 20 | Request Quote |
5IK40GN-AWTU / 5GN100RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 88 | - 18 | Request Quote |
5IK40GN-AWTU / 5GN120RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 88 | - 15 | Request Quote |
5IK40GN-AWTU / 5GN150RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 88 | - 12 | Request Quote |
5IK40GN-AWTU / 5GN180RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Terminal Box | - 88 | - 10 | Request Quote |
5IK40GN-AWU / 5GN3RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 4.6 | - 600 | Request Quote |
5IK40GN-AWU / 5GN3.6RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 5.6 | - 500 | Request Quote |
5IK40GN-AWU / 5GN5RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 7.7 | - 360 | Request Quote |
5IK40GN-AWU / 5GN6RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 9.7 | - 300 | Request Quote |
5IK40GN-AWU / 5GN7.5RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 11.5 | - 240 | Request Quote |
5IK40GN-AWU / 5GN9RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 14.1 | - 200 | Request Quote |
5IK40GN-AWU / 5GN12.5RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 19.4 | - 144 | Request Quote |
5IK40GN-AWU / 5GN15RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 23 | - 120 | Request Quote |
5IK40GN-AWU / 5GN18RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 28 | - 100 | Request Quote |
5IK40GN-AWU / 5GN25RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 34 | - 72 | Request Quote |
5IK40GN-AWU / 5GN30RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 41 | - 60 | Request Quote |
5IK40GN-AWU / 5GN36RAA | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 49 | - 50 | Request Quote |