ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
2IK6GN-SWT / 2GN9KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 2.6 | - 166 [200 VAC, 50 Hz] 200 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN12.5KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 3.7 | - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN15KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 4.4 | - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN18KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 5.3 | - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN25KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 6.6 | - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN30KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 7.9 | - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN36KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 9.7 | - 41 [200 VAC, 50 Hz] 50 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN50KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 12.3 | - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN60KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 14.1 | - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN75KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 17.7 | - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN90KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 21 | - 16 [200 VAC, 50 Hz] 20 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN100KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 23 | - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN120KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 26 | - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN150KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 26 | - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Request Quote |
2IK6GN-SWT / 2GN180KA | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Terminal Box | - 26 | - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Request Quote |
3IK15GN-AWU / 3GN3KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.3 | - 600 | Request Quote |
3IK15GN-AWU / 3GN3.6KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.7 | - 500 | Request Quote |
3IK15GN-AWU / 3GN5KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.8 | - 360 | Request Quote |
3IK15GN-AWU / 3GN6KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.5 | - 300 | Request Quote |
3IK15GN-AWU / 3GN7.5KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.6 | - 240 | Request Quote |
3IK15GN-AWU / 3GN9KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.8 | - 200 | Request Quote |
3IK15GN-AWU / 3GN12.5KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 | - 144 | Request Quote |
3IK15GN-AWU / 3GN15KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 | - 120 | Request Quote |
3IK15GN-AWU / 3GN18KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 13.2 | - 100 | Request Quote |
3IK15GN-AWU / 3GN25KA | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 16.8 | - 72 | Request Quote |