ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-AWU / 4GN3KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.6 | - 600 | Request Quote |
4IK25GN-AWU / 4GN3.6KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.4 | - 500 | Request Quote |
4IK25GN-AWU / 4GN5KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.1 | - 360 | Request Quote |
4IK25GN-AWU / 4GN6KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.3 | - 300 | Request Quote |
4IK25GN-AWU / 4GN7.5KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 8.8 | - 240 | Request Quote |
4IK25GN-AWU / 4GN9KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 10.6 | - 200 | Request Quote |
4IK25GN-AWU / 4GN12.5KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 15 | - 144 | Request Quote |
4IK25GN-AWU / 4GN15KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 18.5 | - 120 | Request Quote |
4IK25GN-AWU / 4GN18KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 22 | - 100 | Request Quote |
4IK25GN-AWU / 4GN25KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 27 | - 72 | Request Quote |
4IK25GN-AWU / 4GN30KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 32 | - 60 | Request Quote |
4IK25GN-AWU / 4GN36KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 39 | - 50 | Request Quote |
4IK25GN-AWU / 4GN50KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 49 | - 36 | Request Quote |
4IK25GN-AWU / 4GN60KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 59 | - 30 | Request Quote |
4IK25GN-AWU / 4GN75KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 70 | - 24 | Request Quote |
4IK25GN-AWU / 4GN90KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 70 | - 20 | Request Quote |
4IK25GN-AWU / 4GN100KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 70 | - 18 | Request Quote |
4IK25GN-AWU / 4GN120KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 70 | - 15 | Request Quote |
4IK25GN-AWU / 4GN150KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 70 | - 12 | Request Quote |
4IK25GN-AWU / 4GN180KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 70 | - 10 | Request Quote |
4IK25GN-CWE / 4GN3KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.4 [50 Hz] 3.6 [60 Hz] | - 500 [50 Hz] 600 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN3.6KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.3 [50 Hz] 4.4 [60 Hz] | - 500 [60 Hz] 416 [50 Hz] | Request Quote |
4IK25GN-CWE / 4GN5KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.3 [50 Hz] 6.1 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN6KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 8.8 [50 Hz] 7.3 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
4IK25GN-CWE / 4GN7.5KA | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 10.6 [50 Hz] 8.8 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |