Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
DG_top_img.jpg

The ouput table of the hollow rotary actuator allows direct installation of your load.

  • Large-Diameter, Hollow Output Table
  • Accurate Positioning
  • Shorter Positioning Time
  • Simple Home Hunting
  • RoHS compliant
1 

Item #

Item Name

Type

Frame Size (in. sq.)

Power Supply

Shaft

Permissible Torque (lb-in)

Repetitive Positioning Accuracy (arc sec)

List Price

DG60-ASAK - Hollow Rotary Actuator - Standard - 2.36 - 24 VDC - Single - 7.9 - ±15 (±0.004º) -
$1,406.00
DG60-ASBK - Hollow Rotary Actuator - Standard - 2.36 - 24 VDC - Double - 7.9 - ±15 (±0.004º) -
$1,409.00
DG85R-ASAA - Hollow Rotary Actuator - High-Rigidity - 3.35 - Single-Phase 100-115 VAC - Single - 24 - ±15 (±0.004º) -
$2,383.00
DG85R-ASBA - Hollow Rotary Actuator - High-Rigidity - 3.35 - Single-Phase 100-115 VAC - Double - 24 - ±15 (±0.004º) -
$2,387.00
DG130R-ASAA - Hollow Rotary Actuator - High-Rigidity - 5.12 - Single-Phase 100-115 VAC - Single - 106 - ±15 (±0.004º) -
$2,750.00
DG130R-ASBA - Hollow Rotary Actuator - High-Rigidity - 5.12 - Single-Phase 100-115 VAC - Double - 106 - ±15 (±0.004º) -
$2,754.00
DG130R-ASAC - Hollow Rotary Actuator - High-Rigidity - 5.12 - Single-Phase 200-230 VAC - Single - 106 - ±15 (±0.004º) -
$2,787.00
DG130R-ASBC - Hollow Rotary Actuator - High-Rigidity - 5.12 - Single-Phase 200-230 VAC - Double - 106 - ±15 (±0.004º) -
$2,790.00
DG130R-ASAS - Hollow Rotary Actuator - High-Rigidity - 5.12 - Three-Phase 200-230 VAC - Single - 106 - ±15 (±0.004º) -
$2,787.00
DG130R-ASBS - Hollow Rotary Actuator - High-Rigidity - 5.12 - Three-Phase 200-230 VAC - Double - 106 - ±15 (±0.004º) -
$2,790.00
DG200R-ASAA - Hollow Rotary Actuator - - 7.87 - Single-Phase 100-115 VAC - Single - 440 - ±15 (±0.004º) -
$3,668.00
DG200R-ASBA - Hollow Rotary Actuator - - 7.87 - Single-Phase 100-115 VAC - Double - 440 - ±15 (±0.004º) -
$3,680.00
DG200R-ASAC - Hollow Rotary Actuator - - 7.87 - Single-Phase 200-230 VAC - Single - 440 - ±15 (±0.004º) -
$3,691.00
DG200R-ASBC - Hollow Rotary Actuator - - 7.87 - Single-Phase 200-230 VAC - Double - 440 - ±15 (±0.004º) -
$3,703.00
DG200R-ASAS - Hollow Rotary Actuator - - 7.87 - Three-Phase 200-230 VAC - Single - 440 - ±15 (±0.004º) -
$3,691.00
DG200R-ASBS - Hollow Rotary Actuator - - 7.87 - Three-Phase 200-230 VAC - Double - 440 - ±15 (±0.004º) -
$3,703.00
1