Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
DSCI315UA-250V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.36 ~ 6.4 | Request Quote |
DSCI315UA-300V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.3 ~ 5.3 | Request Quote |
DSCI315UA-360V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.25 ~ 4.4 | Request Quote |
DSCI315EC-5V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - Not Equipped | - 4.7 lb-in4.90 lb-in |
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
DSCI315EC-6V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - Not Equipped | - 5.7 lb-in6 lb-in |
- 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote |
DSCI315EC-7.5V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - Not Equipped | - 7.1 lb-in7.40 lb-in |
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
DSCI315EC-9V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - Not Equipped | - 8.5 lb-in8.8 lb-in |
- 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
DSCI315EC-12.5V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - Not Equipped | - 12.30 lb-in |
- 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
DSCI315EC-15V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - Not Equipped | - 14.1 lb-in15 lb-in |
- 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
DSCI315EC-18V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - Not Equipped | - 16.8 lb-in17.70 lb-in |
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
DSCI315EC-25V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - Not Equipped | - 23 lb-in24 lb-in |
- 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
DSCI315EC-30V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - Not Equipped | - 27 lb-in28 lb-in |
- 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
DSCI315EC-36V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - Not Equipped | - 32 lb-in34 lb-in |
- 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
DSCI315EC-50V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - Not Equipped | - 46 lb-in47 lb-in |
- 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
DSCI315EC-60V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - Not Equipped | - 54 lb-in57 lb-in |
- 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Request Quote |
DSCI315EC-75V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - Not Equipped | - 68 lb-in71 lb-in |
- 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
Request Quote |
DSCI315EC-90V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - Not Equipped | - 82 lb-in85 lb-in |
- 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
DSCI315EC-100V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - Not Equipped | - 88 lb-in |
- 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
DSCI315EC-120V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - Not Equipped | - 88 lb-in |
- 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
DSCI315EC-150V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - Not Equipped | - 88 lb-in |
- 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
DSCI315EC-180V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - Not Equipped | - 88 lb-in |
- 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
DSCI315EC-250V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - Not Equipped | - 88 lb-in |
- 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
DSCI315EC-300V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - Not Equipped | - 88 lb-in |
- 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
DSCI315EC-360V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 12 mm | - Not Equipped | - 88 lb-in |
- 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
Request Quote |
DSCI315UAM-7.5V | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - Equipped | - 3 lb-in7.40 lb-in |
- [Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
Request Quote |