ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These products have been discontinued. Please contact your local sales office for replacement.
Item # |
Frame Size |
Thickness |
Function |
Type |
Power Supply* |
Speed (r/min)* |
Max. Air Flow |
Max. Static Pressure |
|---|---|---|---|---|---|---|---|---|
| T-MDS1225-12M-G | - 4.69 in | - 1 in. | - Low Speed Alarm - Electronic | - Lead Wire | - 12 VDC | - 3000 | - 95.3 CFM | - 0.281 inH2O |
| T-MDS1225-12MHG | - 4.69 in | - 1 in. | - Low Speed Alarm - Electronic | - Connector | - 12 VDC | - 3000 | - 95.3 CFM | - 0.281 inH2O |
| T-MDS1225-24M-G | - 4.69 in | - 1 in. | - Low Speed Alarm - Electronic | - Lead Wire | - 24 VDC | - 3000 | - 95.3 CFM | - 0.281 inH2O |
| T-MDS1225-24MHG | - 4.69 in | - 1 in. | - Low Speed Alarm - Electronic | - Connector | - 24 VDC | - 3000 | - 95.3 CFM | - 0.281 inH2O |
| T-MDS1751-24B-G | - 6.77 in | - 2.01 in. | - Low Speed Alarm - Contact | - Lead Wire | - 24 VDC | - 3200 | - 212 CFM | - 0.549 inH2O |
| T-MDS1751-24BHG | - 6.77 in | - 2.01 in. | - Low Speed Alarm - Contact | - Connector | - 24 VDC | - 3200 | - 212 CFM | - 0.549 inH2O |
| T-MD625B-24S-G | - 2.44 in | - 1 in. | - Pulse Sensor | - Lead Wire | - 24 VDC | - 4000 | - 17.7 CFM | - 0.196 inH2O |
| T-MD625B-24SHG | - 2.44 in | - 1 in. | - Pulse Sensor | - Connector | - 24 VDC | - 4000 | - 17.7 CFM | - 0.196 inH2O |
| T-MD825B-24S-G | - 3.15 in | - 1 in. | - Pulse Sensor | - Lead Wire | - 24 VDC | - 3800 | - 35.3 CFM | - 0.196 inH2O |
| T-MD825B-24SHG | - 3.15 in | - 1 in. | - Pulse Sensor | - Connector | - 24 VDC | - 3800 | - 35.3 CFM | - 0.196 inH2O |
| T-MD925A-24S-G | - 3.62 in | - 1 in. | - Pulse Sensor | - Lead Wire | - 24 VDC | - 3400 | - 45.9 CFM | - 0.196 inH2O |
| T-MD925A-24SHG | - 3.62 in | - 1 in. | - Pulse Sensor | - Connector | - 24 VDC | - 3400 | - 45.9 CFM | - 0.196 inH2O |