ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| F3S30N005-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - 3600 | - 81 lb-in | $660.00 |
| F3S30N007-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - | - 1-1/4 in. | - 3600 | - 124 lb-in | $660.00 |
| F3S30N010-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - 3600 | - 168 lb-in | $660.00 |
| F3S30N012-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - | - 1-1/4 in. | - 3600 | - 212 lb-in | $660.00 |
| F3S30N015-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - 3600 | - 239 lb-in | $660.00 |
| F3S30N020-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - 3600 | - 327 lb-in | $660.00 |
| F3S30N025-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - 3600 | - 407 lb-in | $660.00 |
| F3S30N030-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - 3600 | - 487 lb-in | $660.00 |
| F3S30N040-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - 3600 | - 655 lb-in | $685.00 |
| F3S30N050-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - 3600 | - 814 lb-in | $685.00 |
| F3S30N060-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - 3600 | - 982 lb-in | $685.00 |
| F3S35N080-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 1-1/4 in. | - 3600 | - 1239 lb-in | $825.00 |
| F3S35N100-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 1-1/4 in. | - 3600 | - 1549 lb-in | $825.00 |
| F3S35N120-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 1-1/4 in. | - 3600 | - 1868 lb-in | $825.00 |
| F3S35N160-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 1-1/4 in. | - 3600 | - 2390 lb-in | $868.00 |
| F3S35N200-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 1-1/4 in. | - 3600 | - 2390 lb-in | $868.00 |
| F3S35N240-NCL | - Flange Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 1-1/4 in. | - 3600 | - 2390 lb-in | $868.00 |
| F3S35N005-NCM | - Flange Mount | - NEMA 56C | - 1 HP | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - 3600 | - 159 lb-in | $850.00 |
| F3S35N007-NCM | - Flange Mount | - NEMA 56C | - 1 HP | - Right-Angle Hollow Shaft Gearhead | - 7 :1 | - | - 1-1/4 in. | - 3600 | - 221 lb-in | $850.00 |
| F3S35N010-NCM | - Flange Mount | - NEMA 56C | - 1 HP | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - 3600 | - 301 lb-in | $850.00 |
| F3S35N012-NCM | - Flange Mount | - NEMA 56C | - 1 HP | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - | - 1-1/4 in. | - 3600 | - 381 lb-in | $850.00 |
| F3S35N015-NCM | - Flange Mount | - NEMA 56C | - 1 HP | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - 3600 | - 460 lb-in | $850.00 |
| F3S35N020-NCM | - Flange Mount | - NEMA 56C | - 1 HP | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - 3600 | - 620 lb-in | $850.00 |
| F3S35N025-NCM | - Flange Mount | - NEMA 56C | - 1 HP | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - 3600 | - 761 lb-in | $850.00 |
| F3S35N030-NCM | - Flange Mount | - NEMA 56C | - 1 HP | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - 3600 | - 921 lb-in | $850.00 |