Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
NEMA 56C Gear Reducer

NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.

  • NEMA 56C, 140TC and 180TC input flanges
Unit of Measure
 1 2 3 4 5 »  

Item #

Mount

Input Flange

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

G3K28N015-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 15 :1 - - 1-1/8 in. - 3600 - 502 lb-in $642.00
G3K28N020-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 20 :1 - - 1-1/8 in. - 3600 - 669 lb-in $642.00
G3K28N025-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 25 :1 - - 1-1/8 in. - 3600 - 837 lb-in $642.00
G3K32N030-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 30 :1 - - 1-1/4 in. - 3600 - 1004 lb-in $703.00
G3K32N040-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 40 :1 - - 1-1/4 in. - 3600 - 1296 lb-in $746.00
G3K32N050-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 50 :1 - - 1-1/4 in. - 3600 - 1620 lb-in $746.00
G3K32N060-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 60 :1 - - 1-1/4 in. - 3600 - 1944 lb-in $746.00
G3K32N080-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 80 :1 - - 1-1/4 in. - 3600 - 2593 lb-in $746.00
G3F40N100-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 100 :1 - - 1-5/8 in. - 3600 - 3241 lb-in $1,036.00
G3F40N120-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 120 :1 - - 1-5/8 in. - 3600 - 3889 lb-in $1,036.00
G3F40N160-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 160 :1 - - 1-5/8 in. - 3600 - 5185 lb-in $1,140.00
G3F40N200-NCM - Flange Mount - NEMA 56C - 1 HP - Parallel Shaft Gearhead - 200 :1 - - 1-5/8 in. - 3600 - 6481 lb-in $1,140.00
G3L22N005-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 5 :1 - - 7/8 in. - 3600 - 89 lb-in $458.00
G3L22N010-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 10 :1 - - 7/8 in. - 3600 - 178 lb-in $458.00
G3L22N015-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 15 :1 - - 7/8 in. - 3600 - 268 lb-in $458.00
G3L22N020-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 20 :1 - - 7/8 in. - 3600 - 357 lb-in $458.00
G3L22N025-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 25 :1 - - 7/8 in. - 3600 - 446 lb-in $458.00
G3L28N030-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 30 :1 - - 1-1/8 in. - 3600 - 535 lb-in $489.00
G3L28N040-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 40 :1 - - 1-1/8 in. - 3600 - 691 lb-in $501.00
G3L28N050-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 50 :1 - - 1-1/8 in. - 3600 - 864 lb-in $501.00
G3L28N060-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 60 :1 - - 1-1/8 in. - 3600 - 1037 lb-in $501.00
G3L28N080-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 80 :1 - - 1-1/8 in. - 3600 - 1383 lb-in $501.00
G3L32N100-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 100 :1 - - 1-1/4 in. - 3600 - 1728 lb-in $672.00
G3L32N120-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 120 :1 - - 1-1/4 in. - 3600 - 2074 lb-in $672.00
G3L32N160-NCL - Foot Mount - NEMA 56C - 1/2 HP - Parallel Shaft Gearhead - 160 :1 - - 1-1/4 in. - 3600 - 2765 lb-in $740.00
Unit of Measure
 1 2 3 4 5 »