ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
H2L32R100-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 1634 lb-in | $703.00 |
H2L32R120-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 1961 lb-in | $703.00 |
H2L32R160-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 2615 lb-in | $776.00 |
H2L32R200-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 3269 lb-in | $776.00 |
H2L32R240-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 3819 lb-in | $776.00 |
H2L28L005-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 1-1/8 in. | - 3600 | - 85 lb-in | $565.00 |
H2L28L010-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 1-1/8 in. | - 3600 | - 169 lb-in | $538.00 |
H2L28L015-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 1-1/8 in. | - 3600 | - 254 lb-in | $546.00 |
H2L28L020-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 1-1/8 in. | - 3600 | - 338 lb-in | $465.00 |
H2L28L025-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 1-1/8 in. | - 3600 | - 423 lb-in | $501.00 |
H2L28L030-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 1-1/8 in. | - 3600 | - 507 lb-in | $501.00 |
H2L28L040-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 1-1/8 in. | - 3600 | - 676 lb-in | $526.00 |
H2L28L050-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 1-1/8 in. | - 3600 | - 845 lb-in | $526.00 |
H2L28L060-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 1-1/8 in. | - 3600 | - 1014 lb-in | $526.00 |
H2L32L080-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 1-1/4 in. | - 3600 | - 1308 lb-in | $703.00 |
H2L32L100-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 1-1/4 in. | - 3600 | - 1634 lb-in | $703.00 |
H2L32L120-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 1-1/4 in. | - 3600 | - 1961 lb-in | $703.00 |
H2L32L160-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Left Shaft | - 1-1/4 in. | - 3600 | - 2615 lb-in | $776.00 |
H2L32L200-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Left Shaft | - 1-1/4 in. | - 3600 | - 3269 lb-in | $776.00 |
H2L32L240-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Left Shaft | - 1-1/4 in. | - 3600 | - 3819 lb-in | $776.00 |
H2L28T005-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 1-1/8 in. | - 3600 | - 85 lb-in | $590.00 |
H2L28T010-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 1-1/8 in. | - 3600 | - 169 lb-in | $550.00 |
H2L28T015-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 1-1/8 in. | - 3600 | - 254 lb-in | $559.00 |
H2L28T020-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 1-1/8 in. | - 3600 | - 338 lb-in | $483.00 |
H2L28T025-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 1-1/8 in. | - 3600 | - 423 lb-in | $520.00 |