ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
H2L28T030-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 1-1/8 in. | - 3600 | - 507 lb-in | $520.00 |
H2L28T040-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 1-1/8 in. | - 3600 | - 676 lb-in | $544.00 |
H2L28T050-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 1-1/8 in. | - 3600 | - 845 lb-in | $544.00 |
H2L28T060-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 1-1/8 in. | - 3600 | - 1014 lb-in | $544.00 |
H2L32T080-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 1-1/4 in. | - 3600 | - 1308 lb-in | $725.00 |
H2L32T100-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 1-1/4 in. | - 3600 | - 1634 lb-in | $725.00 |
H2L32T120-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 1-1/4 in. | - 3600 | - 1961 lb-in | $725.00 |
H2L32T160-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Double Shaft | - 1-1/4 in. | - 3600 | - 2615 lb-in | $798.00 |
H2L32T200-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Double Shaft | - 1-1/4 in. | - 3600 | - 3269 lb-in | $798.00 |
H2L32T240-NCL | - Foot Mount | - NEMA 56C | - 1/2 HP | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Double Shaft | - 1-1/4 in. | - 3600 | - 3819 lb-in | $798.00 |
H2L32R005-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 159 lb-in | $575.00 |
H2L32R010-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 317 lb-in | $575.00 |
H2L32R015-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 476 lb-in | $575.00 |
H2L32R020-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 634 lb-in | $575.00 |
H2L32R025-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 793 lb-in | $685.00 |
H2L32R030-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 951 lb-in | $685.00 |
H2L32R040-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 1268 lb-in | $734.00 |
H2L32R050-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 1585 lb-in | $734.00 |
H2L32R060-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 1-1/4 in. | - 3600 | - 1902 lb-in | $734.00 |
H2L40R080-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 1-5/8 in. | - 3600 | - 2452 lb-in | $1,039.00 |
H2L40R100-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 1-5/8 in. | - 3600 | - 3064 lb-in | $1,039.00 |
H2L40R120-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 1-5/8 in. | - 3600 | - 3677 lb-in | $1,039.00 |
H2L40R160-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Right Shaft | - 1-5/8 in. | - 3600 | - 4903 lb-in | $1,119.00 |
H2L40R200-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Right Shaft | - 1-5/8 in. | - 3600 | - 6129 lb-in | $1,119.00 |
H2L40R240-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Right Shaft | - 1-5/8 in. | - 3600 | - 6770 lb-in | $1,119.00 |