Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
NEMA 56C Gear Reducer

NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.

  • NEMA 56C, 140TC and 180TC input flanges
Unit of Measure
« 6 7 8 9 10 »  

Item #

Mount

Input Flange

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

H2L32L005-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 5 :1 - Left Shaft - 1-1/4 in. - 3600 - 159 lb-in $575.00
H2L32L010-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 10 :1 - Left Shaft - 1-1/4 in. - 3600 - 317 lb-in $575.00
H2L32L015-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 15 :1 - Left Shaft - 1-1/4 in. - 3600 - 476 lb-in $575.00
H2L32L020-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Left Shaft - 1-1/4 in. - 3600 - 634 lb-in $575.00
H2L32L025-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 25 :1 - Left Shaft - 1-1/4 in. - 3600 - 793 lb-in $685.00
H2L32L030-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 30 :1 - Left Shaft - 1-1/4 in. - 3600 - 951 lb-in $685.00
H2L32L040-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 40 :1 - Left Shaft - 1-1/4 in. - 3600 - 1268 lb-in $734.00
H2L32L050-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 1-1/4 in. - 3600 - 1585 lb-in $734.00
H2L32L060-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 60 :1 - Left Shaft - 1-1/4 in. - 3600 - 1902 lb-in $734.00
H2L40L080-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 80 :1 - Left Shaft - 1-5/8 in. - 3600 - 2452 lb-in $1,039.00
H2L40L100-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 100 :1 - Left Shaft - 1-5/8 in. - 3600 - 3064 lb-in $1,039.00
H2L40L120-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 120 :1 - Left Shaft - 1-5/8 in. - 3600 - 3677 lb-in $1,039.00
H2L40L160-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 160 :1 - Left Shaft - 1-5/8 in. - 3600 - 4903 lb-in $1,119.00
H2L40L200-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 200 :1 - Left Shaft - 1-5/8 in. - 3600 - 6129 lb-in $1,119.00
H2L40L240-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 240 :1 - Left Shaft - 1-5/8 in. - 3600 - 6770 lb-in $1,119.00
H2L32T005-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-1/4 in. - 3600 - 159 lb-in $683.00
H2L32T010-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-1/4 in. - 3600 - 317 lb-in $597.00
H2L32T015-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-1/4 in. - 3600 - 476 lb-in $597.00
H2L32T020-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/4 in. - 3600 - 634 lb-in $597.00
H2L32T025-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-1/4 in. - 3600 - 793 lb-in $707.00
H2L32T030-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-1/4 in. - 3600 - 951 lb-in $707.00
H2L32T040-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-1/4 in. - 3600 - 1268 lb-in $756.00
H2L32T050-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-1/4 in. - 3600 - 1585 lb-in $756.00
H2L32T060-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-1/4 in. - 3600 - 1902 lb-in $756.00
H2L40T080-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 1-5/8 in. - 3600 - 2452 lb-in $1,065.00
Unit of Measure
« 6 7 8 9 10 »