Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
NEMA 56C Gear Reducer

NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.

  • NEMA 56C, 140TC and 180TC input flanges
Unit of Measure
« 6 7 8 9 10 »  

Item #

Mount

Input Flange

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

H2L40T010-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-5/8 in. - - 637.2 lb-in $1,055.00
H2L40T015-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-5/8 in. - - 946.95 lb-in $1,055.00
H2L40T020-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-5/8 in. - - 1265.55 lb-in $1,055.00
H2L40T025-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-5/8 in. - - 1584.15 lb-in $1,055.00
H2L40T030-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-5/8 in. - - 1902.75 lb-in $1,055.00
H2L40T040-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-5/8 in. - - 2451.45 lb-in $1,227.00
H2L40T050-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-5/8 in. - - 3062.1 lb-in $1,207.00
H2L40T060-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-5/8 in. - - 3672.75 lb-in $1,230.00
H2L50T080-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 2 in. - - 4902.9 lb-in $1,647.00
H2L50T100-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 2 in. - - 6124.2 lb-in $1,867.00
H2L50T120-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 2 in. - - 7345.5 lb-in $1,885.00
H2L50T160-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 2 in. - - 9823.5 lb-in $1,647.00
H2L50T200-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 2 in. - - 10885.5 lb-in $1,647.00
H2L50T240-NDP - Foot Mount - NEMA 140TC - 2 HP - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 2 in. - - 10885.5 lb-in $1,874.00
G3K32N005-NDP - Flange Mount - NEMA 140TC - 2 HP - Parallel Shaft Gearhead - 5 :1 - - 1-1/4 in. - - 336.3 lb-in $793.00
G3K32N010-NDP - Flange Mount - NEMA 140TC - 2 HP - Parallel Shaft Gearhead - 10 :1 - - 1-1/4 in. - - 663.75 lb-in $793.00
G3K32N015-NDP - Flange Mount - NEMA 140TC - 2 HP - Parallel Shaft Gearhead - 15 :1 - - 1-1/4 in. - - 1008.9 lb-in $793.00
G3K32N020-NDP - Flange Mount - NEMA 140TC - 2 HP - Parallel Shaft Gearhead - 20 :1 - - 1-1/4 in. - - 1336.35 lb-in $793.00
G3K32N025-NDP - Flange Mount - NEMA 140TC - 2 HP - Parallel Shaft Gearhead - 25 :1 - - 1-1/4 in. - - 1672.65 lb-in $793.00
F3S45N005-NDP - Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-3/8 in. - - 300.9 lb-in $1,314.00
F3S45N007-NDP - Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-3/8 in. - - 460.2 lb-in $1,304.00
F3S45N010-NDP - Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - - 619.5 lb-in $1,298.00
F3S45N012-NDP - Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 12 :1 - - 1-3/8 in. - - 761.1 lb-in $1,293.00
F3S45N015-NDP - Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-3/8 in. - - 920.4 lb-in $1,292.00
F3S45N020-NDP - Flange Mount - NEMA 140TC - 2 HP - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - - 1221.3 lb-in $1,260.00
Unit of Measure
« 6 7 8 9 10 »