ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
F3S45N025-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-3/8 in. | - | - 1531.05 lb-in | $1,273.00 |
F3S45N030-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-3/8 in. | - | - 1840.8 lb-in | $1,238.00 |
F3S45N040-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-3/8 in. | - | - 2442.6 lb-in | $1,249.00 |
F3S45N050-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-3/8 in. | - | - 3053.25 lb-in | $1,262.00 |
F3S45N060-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-3/8 in. | - | - 3681.6 lb-in | $1,227.00 |
G3L40N005-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-5/8 in. | - | - 495.6 lb-in | $999.00 |
G3L40N010-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-5/8 in. | - | - 982.35 lb-in | $999.00 |
G3L40N015-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-5/8 in. | - | - 1477.95 lb-in | $999.00 |
G3L40N020-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-5/8 in. | - | - 1955.85 lb-in | $999.00 |
G3L40N025-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-5/8 in. | - | - 2451.45 lb-in | $999.00 |
G3L50N030-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 30 :1 | - | - 2 in. | - | - 2938.2 lb-in | $1,758.00 |
G3L50N040-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 40 :1 | - | - 2 in. | - | - 3796.65 lb-in | $1,758.00 |
G3L50N050-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 50 :1 | - | - 2 in. | - | - 4752.45 lb-in | $1,758.00 |
G3L50N060-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 60 :1 | - | - 2 in. | - | - 5699.4 lb-in | $1,758.00 |
G3L50N080-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 80 :1 | - | - 2 in. | - | - 7593.3 lb-in | $1,758.00 |
G3L50N100-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - | - 9558 lb-in | $1,758.00 |
H2L50L005-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 2 in. | - | - 469.05 lb-in | $1,736.00 |
H2L50L010-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 2 in. | - | - 929.25 lb-in | $1,736.00 |
H2L50L015-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 2 in. | - | - 1389.45 lb-in | $1,736.00 |
H2L50L020-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 2 in. | - | - 1858.5 lb-in | $1,736.00 |
H2L50L025-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 2 in. | - | - 2327.55 lb-in | $1,736.00 |
H2L50L030-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 2 in. | - | - 2787.75 lb-in | $1,965.00 |
H2L50L040-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 2 in. | - | - 3593.1 lb-in | $1,736.00 |
H2L50L050-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 2 in. | - | - 4486.95 lb-in | $1,736.00 |
H2L50L060-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 2 in. | - | - 5389.65 lb-in | $1,736.00 |