Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
NEMA 56C Gear Reducer

NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.

  • NEMA 56C, 140TC and 180TC input flanges
Unit of Measure
« 11 12 13 

Item #

Mount

Input Flange

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

H2L50L080-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 80 :1 - Left Shaft - 2 in. - - 7186.2 lb-in $1,736.00
H2L50L100-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 100 :1 - Left Shaft - 2 in. - - 8938.5 lb-in $1,736.00
H2L50L120-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 120 :1 - Left Shaft - 2 in. - - 10797 lb-in $1,736.00
H2L50R005-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 5 :1 - Right Shaft - 2 in. - - 469.05 lb-in $1,736.00
H2L50R010-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 10 :1 - Right Shaft - 2 in. - - 929.25 lb-in $1,736.00
H2L50R015-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 15 :1 - Right Shaft - 2 in. - - 1389.45 lb-in $1,736.00
H2L50R020-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Right Shaft - 2 in. - - 1858.5 lb-in $1,736.00
H2L50R025-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 25 :1 - Right Shaft - 2 in. - - 2327.55 lb-in $1,736.00
H2L50R030-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 30 :1 - Right Shaft - 2 in. - - 2787.75 lb-in $1,736.00
H2L50R040-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 40 :1 - Right Shaft - 2 in. - - 3593.1 lb-in $1,736.00
H2L50R050-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 2 in. - - 4486.95 lb-in $1,736.00
H2L50R060-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 60 :1 - Right Shaft - 2 in. - - 5389.65 lb-in $1,736.00
H2L50R080-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 80 :1 - Right Shaft - 2 in. - - 7186.2 lb-in $1,736.00
H2L50R100-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 100 :1 - Right Shaft - 2 in. - - 8938.5 lb-in $1,736.00
H2L50R120-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 120 :1 - Right Shaft - 2 in. - - 10797 lb-in $1,736.00
H2L50T005-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 2 in. - - 469.05 lb-in $1,999.00
H2L50T010-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 2 in. - - 929.25 lb-in $1,763.00
H2L50T015-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 2 in. - - 1389.45 lb-in $1,763.00
H2L50T020-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 2 in. - - 1858.5 lb-in $1,763.00
H2L50T025-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 2 in. - - 2327.55 lb-in $1,763.00
H2L50T030-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 2 in. - - 2787.75 lb-in $2,004.00
H2L50T040-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 2 in. - - 3593.1 lb-in $1,763.00
H2L50T050-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 2 in. - - 4486.95 lb-in $1,763.00
H2L50T060-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 2 in. - - 5389.65 lb-in $1,763.00
H2L50T080-NER - Foot Mount - NEMA 180TC - 3 HP - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 2 in. - - 7186.2 lb-in $1,763.00
Unit of Measure
« 11 12 13