ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
H2L50T100-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 2 in. | - | - 8938.5 lb-in | $1,763.00 |
H2L50T120-NER | - Foot Mount | - NEMA 180TC | - 3 HP | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 2 in. | - | - 10797 lb-in | $2,000.00 |
F3S45N005-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-3/8 in. | - | - 451.35 lb-in | $1,436.00 |
F3S45N007-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-3/8 in. | - | - 672.6 lb-in | $1,427.00 |
F3S45N010-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-3/8 in. | - | - 902.7 lb-in | $1,421.00 |
F3S45N012-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 12 :1 | - | - 1-3/8 in. | - | - 1115.1 lb-in | $1,414.00 |
F3S45N015-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-3/8 in. | - | - 1345.2 lb-in | $1,413.00 |
F3S45N020-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-3/8 in. | - | - 1796.55 lb-in | $1,381.00 |
F3S45N025-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-3/8 in. | - | - 2247.9 lb-in | $1,394.00 |
F3S45N030-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-3/8 in. | - | - 2699.25 lb-in | $1,359.00 |
F3S55N080-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 2 in. | - | - 4655.1 lb-in | Request Quote |
F3S55N100-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 2 in. | - | - 5823.3 lb-in | Request Quote |
F3S55N120-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 2 in. | - | - 6982.65 lb-in | Request Quote |
F3S55N160-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 2 in. | - | - 9283.65 lb-in | Request Quote |
F3S55N200-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 2 in. | - | - 11186.4 lb-in | Request Quote |
F3S55N240-NDP | - Flange Mount | - NEMA 140TC | - 2 HP | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 2 in. | - | - 11186.4 lb-in | Request Quote |
F3S50N040-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/2 in. | - | - 3593.1 lb-in | Request Quote |
F3S50N050-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/2 in. | - | - 4495.8 lb-in | Request Quote |
F3S50N060-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/2 in. | - | - 5389.65 lb-in | Request Quote |
F3S55N080-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 2 in. | - | - 6823.35 lb-in | Request Quote |
F3S55N100-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 2 in. | - | - 8531.4 lb-in | Request Quote |
F3S55N120-NER | - Flange Mount | - NEMA 180TC | - 3 HP | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 2 in. | - | - 10230.6 lb-in | Request Quote |