Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
NEMA 56C Gear Reducer

NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.

  • NEMA 56C, 140TC and 180TC input flanges
Unit of Measure
 1 2 3 4 5 »  

Item #

Mount

Input Flange

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

H2L32R100-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 100 :1 - Right Shaft - 1-1/4 in. - 3600 - 1634 lb-in $703.00
H2L32R120-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 120 :1 - Right Shaft - 1-1/4 in. - 3600 - 1961 lb-in $703.00
H2L32R160-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 160 :1 - Right Shaft - 1-1/4 in. - 3600 - 2615 lb-in $776.00
H2L32R200-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 200 :1 - Right Shaft - 1-1/4 in. - 3600 - 3269 lb-in $776.00
H2L32R240-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 240 :1 - Right Shaft - 1-1/4 in. - 3600 - 3819 lb-in $776.00
H2L28L005-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 5 :1 - Left Shaft - 1-1/8 in. - 3600 - 85 lb-in $565.00
H2L28L010-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 10 :1 - Left Shaft - 1-1/8 in. - 3600 - 169 lb-in $538.00
H2L28L015-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 15 :1 - Left Shaft - 1-1/8 in. - 3600 - 254 lb-in $546.00
H2L28L020-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Left Shaft - 1-1/8 in. - 3600 - 338 lb-in $465.00
H2L28L025-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 25 :1 - Left Shaft - 1-1/8 in. - 3600 - 423 lb-in $501.00
H2L28L030-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 30 :1 - Left Shaft - 1-1/8 in. - 3600 - 507 lb-in $501.00
H2L28L040-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 40 :1 - Left Shaft - 1-1/8 in. - 3600 - 676 lb-in $526.00
H2L28L050-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 1-1/8 in. - 3600 - 845 lb-in $526.00
H2L28L060-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 60 :1 - Left Shaft - 1-1/8 in. - 3600 - 1014 lb-in $526.00
H2L32L080-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 80 :1 - Left Shaft - 1-1/4 in. - 3600 - 1308 lb-in $703.00
H2L32L100-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 100 :1 - Left Shaft - 1-1/4 in. - 3600 - 1634 lb-in $703.00
H2L32L120-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 120 :1 - Left Shaft - 1-1/4 in. - 3600 - 1961 lb-in $703.00
H2L32L160-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 160 :1 - Left Shaft - 1-1/4 in. - 3600 - 2615 lb-in $776.00
H2L32L200-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 200 :1 - Left Shaft - 1-1/4 in. - 3600 - 3269 lb-in $776.00
H2L32L240-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 240 :1 - Left Shaft - 1-1/4 in. - 3600 - 3819 lb-in $776.00
H2L28T005-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-1/8 in. - 3600 - 85 lb-in $590.00
H2L28T010-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-1/8 in. - 3600 - 169 lb-in $550.00
H2L28T015-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-1/8 in. - 3600 - 254 lb-in $559.00
H2L28T020-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/8 in. - 3600 - 338 lb-in $483.00
H2L28T025-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-1/8 in. - 3600 - 423 lb-in $520.00
Unit of Measure
 1 2 3 4 5 »