Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
NEMA 56C Gear Reducer

NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.

  • NEMA 56C, 140TC and 180TC input flanges
Unit of Measure
« 6 7 8 9 10 »  

Item #

Mount

Input Flange

Input Power

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Maximum Input Speed

Torque (1800 r/min input)

Web Price

H2L28T030-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-1/8 in. - 3600 - 507 lb-in $520.00
H2L28T040-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-1/8 in. - 3600 - 676 lb-in $544.00
H2L28T050-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-1/8 in. - 3600 - 845 lb-in $544.00
H2L28T060-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-1/8 in. - 3600 - 1014 lb-in $544.00
H2L32T080-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 1-1/4 in. - 3600 - 1308 lb-in $725.00
H2L32T100-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 1-1/4 in. - 3600 - 1634 lb-in $725.00
H2L32T120-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 1-1/4 in. - 3600 - 1961 lb-in $725.00
H2L32T160-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 1-1/4 in. - 3600 - 2615 lb-in $798.00
H2L32T200-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 1-1/4 in. - 3600 - 3269 lb-in $798.00
H2L32T240-NCL - Foot Mount - NEMA 56C - 1/2 HP - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 1-1/4 in. - 3600 - 3819 lb-in $798.00
H2L32R005-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 5 :1 - Right Shaft - 1-1/4 in. - 3600 - 159 lb-in $575.00
H2L32R010-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 10 :1 - Right Shaft - 1-1/4 in. - 3600 - 317 lb-in $575.00
H2L32R015-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 15 :1 - Right Shaft - 1-1/4 in. - 3600 - 476 lb-in $575.00
H2L32R020-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 20 :1 - Right Shaft - 1-1/4 in. - 3600 - 634 lb-in $575.00
H2L32R025-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 25 :1 - Right Shaft - 1-1/4 in. - 3600 - 793 lb-in $685.00
H2L32R030-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 30 :1 - Right Shaft - 1-1/4 in. - 3600 - 951 lb-in $685.00
H2L32R040-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 40 :1 - Right Shaft - 1-1/4 in. - 3600 - 1268 lb-in $734.00
H2L32R050-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 1-1/4 in. - 3600 - 1585 lb-in $734.00
H2L32R060-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 60 :1 - Right Shaft - 1-1/4 in. - 3600 - 1902 lb-in $734.00
H2L40R080-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 80 :1 - Right Shaft - 1-5/8 in. - 3600 - 2452 lb-in $1,039.00
H2L40R100-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 100 :1 - Right Shaft - 1-5/8 in. - 3600 - 3064 lb-in $1,039.00
H2L40R120-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 120 :1 - Right Shaft - 1-5/8 in. - 3600 - 3677 lb-in $1,039.00
H2L40R160-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 160 :1 - Right Shaft - 1-5/8 in. - 3600 - 4903 lb-in $1,119.00
H2L40R200-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 200 :1 - Right Shaft - 1-5/8 in. - 3600 - 6129 lb-in $1,119.00
H2L40R240-NCM - Foot Mount - NEMA 56C - 1 HP - Right-Angle Solid Shaft Gearhead - 240 :1 - Right Shaft - 1-5/8 in. - 3600 - 6770 lb-in $1,119.00
Unit of Measure
« 6 7 8 9 10 »