ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
H2L40T100-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 1-5/8 in. | - 3600 | - 3064 lb-in | $1,065.00 |
H2L40T120-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 1-5/8 in. | - 3600 | - 3677 lb-in | $1,065.00 |
H2L40T160-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Double Shaft | - 1-5/8 in. | - 3600 | - 4903 lb-in | $1,144.00 |
H2L40T200-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Double Shaft | - 1-5/8 in. | - 3600 | - 6129 lb-in | $1,144.00 |
H2L40T240-NCM | - Foot Mount | - NEMA 56C | - 1 HP | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Double Shaft | - 1-5/8 in. | - 3600 | - 6770 lb-in | $1,144.00 |
G3L32N005-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - | - 336.3 lb-in | $793.00 |
G3L32N010-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - | - 663.75 lb-in | $793.00 |
G3L32N015-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - | - 1008.9 lb-in | $793.00 |
G3L32N020-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - | - 1336.35 lb-in | $793.00 |
G3L32N025-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - | - 1672.65 lb-in | $793.00 |
G3L40N030-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-5/8 in. | - | - 2000.1 lb-in | $1,031.00 |
G3L40N040-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-5/8 in. | - | - 2593.05 lb-in | $1,031.00 |
G3L40N050-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-5/8 in. | - | - 3239.1 lb-in | $1,031.00 |
G3L40N060-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-5/8 in. | - | - 3885.15 lb-in | $1,031.00 |
G3L40N080-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-5/8 in. | - | - 5177.25 lb-in | $1,031.00 |
G3L50N100-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - | - 6478.2 lb-in | $1,787.00 |
G3L50N120-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 120 :1 | - | - 2 in. | - | - 7770.3 lb-in | $1,787.00 |
G3L50N160-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 160 :1 | - | - 2 in. | - | - 10354.5 lb-in | $1,787.00 |
G3L50N200-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Parallel Shaft Gearhead | - 200 :1 | - | - 2 in. | - | - 10885.5 lb-in | $1,787.00 |
H2L40L005-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 1-5/8 in. | - | - 318.6 lb-in | $1,031.00 |
H2L40L010-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 1-5/8 in. | - | - 637.2 lb-in | $1,031.00 |
H2L40L015-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 1-5/8 in. | - | - 946.95 lb-in | $1,031.00 |
H2L40L020-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 1-5/8 in. | - | - 1265.55 lb-in | $1,031.00 |
H2L40L025-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 1-5/8 in. | - | - 1584.15 lb-in | $1,031.00 |
H2L40L030-NDP | - Foot Mount | - NEMA 140TC | - 2 HP | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 1-5/8 in. | - | - 1902.75 lb-in | $1,031.00 |