---|---|---|---|---|---|---|---|---|---|
BLH015K-A | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.44 lb-in | - 100 ~ 3000 | Request Quote |
BLH015K-5 | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - 2 lb-in | - 20 ~ 600 | Request Quote |
BLH015K-10 | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 6 mm | - 3.90 lb-in | - 10 ~ 300 | Request Quote |
BLH015K-15 | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 6 mm | - 6.0 lb-in | - 6.7 ~ 200 | Request Quote |
BLH015K-20 | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 6 mm | - 7.6 lb-in | - 5 ~ 150 | Request Quote |
BLH015K-30 | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - 11.5 lb-in | - 3.3 ~ 100 | Request Quote |
BLH015K-50 | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 6 mm | - 17.7 lb-in | - 2 ~ 60 | Request Quote |
BLH015K-100 | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 6 mm | - 17.7 lb-in | - 1 ~ 30 | Request Quote |
BLH230KC-A | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Round Shaft (No Gearhead) | - | - 8 mm | - 1.06 lb-in | - 100 ~ 3000 | Request Quote |
BLH230KC-5 | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 4.7 lb-in | - 20 ~ 600 | Request Quote |
BLH230KC-10 | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 9.7 lb-in | - 10 ~ 300 | Request Quote |
BLH230KC-15 | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in | - 6.7 ~ 200 | Request Quote |
BLH230KC-20 | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 19.4 lb-in | - 5 ~ 150 | Request Quote |
BLH230KC-30 | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 27 lb-in | - 3.3 ~ 100 | Request Quote |
BLH230KC-50 | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 46 lb-in | - 2 ~ 60 | Request Quote |
BLH230KC-100 | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - 1 ~ 30 | Request Quote |
BLH230KC-200 | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - 0.5 ~ 15 | Request Quote |
BLH230KC-5FR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4.20 lb-in | - 20 ~ 600 | Request Quote |
BLH230KC-10FR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 8.8 lb-in | - 10 ~ 300 | Request Quote |
BLH230KC-15FR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in | - 6.7 ~ 200 | Request Quote |
BLH230KC-20FR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 17.7 lb-in | - 5 ~ 150 | Request Quote |
BLH230KC-30FR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 27 lb-in | - 3.3 ~ 100 | Request Quote |
BLH230KC-50FR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 45 lb-in | - 2 ~ 60 | Request Quote |
BLH230KC-100FR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 90 lb-in | - 1 ~ 30 | Request Quote |
BLH230KC-200FR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - 0.5 ~ 15 | Request Quote |