ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
---|---|---|---|---|---|---|---|---|---|
BLH5100KC-200 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in | - 0.5 ~ 15 | Request Quote |
BLH5100KC-5FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - 20 ~ 600 | Request Quote |
BLH5100KC-10FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in | - 10 ~ 300 | Request Quote |
BLH5100KC-15FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in | - 6.7 ~ 200 | Request Quote |
BLH5100KC-20FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in | - 5 ~ 150 | Request Quote |
BLH5100KC-30FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in | - 3.3 ~ 100 | Request Quote |
BLH5100KC-50FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in | - 2 ~ 60 | Request Quote |
BLH5100KC-100FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in | - 1 ~ 30 | Request Quote |
BLH5100KC-200FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in | - 0.5 ~ 15 | Request Quote |