Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ES_V_top.jpg
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Unit of Measure
« 11 12 13 14 15 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

ES02 / VSR315C2-300E - Reversible - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - 88 lb-in   - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] Request Quote - -
$285.00
ES02 / VSR315C2-360E - Reversible - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - 88 lb-in   - 0.2 ~ 3 [50 Hz] 0.2 ~ 4.4 [60 Hz] Request Quote - -
$312.00
ES01 / 3IK15RA-AW2U - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.11 lb-in   - 90 ~ 1600 Request Quote - -
$175.00
ES02 / 3IK15RA-CW2E - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.02 lb-in [50 Hz]  1.11 lb-in [60 Hz]   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$178.00
ES01 / 3RK15RA-AW2U - Reversible - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.11 lb-in   - 90 ~ 1600 Request Quote - -
$182.00
ES02 / 3RK15RA-CW2E - Reversible - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.11 lb-in   - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] Request Quote - -
$184.00
ES01 / 3IK15RGN-AW2U / 3GN3SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/8 in. - 2.6 lb-in   - 30 ~ 533 Request Quote - -
$256.00
ES01 / 3IK15RGN-AW2U / 3GN3.6SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 3.1 lb-in   - 25 ~ 444 Request Quote - -
$256.00
ES01 / 3IK15RGN-AW2U / 3GN5SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 4.5 lb-in   - 18 ~ 320 Request Quote - -
$256.00
ES01 / 3IK15RGN-AW2U / 3GN6SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 5.3 lb-in   - 15 ~ 266 Request Quote - -
$256.00
ES01 / 3IK15RGN-AW2U / 3GN7.5SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 6.7 lb-in   - 12 ~ 213 Request Quote - -
$256.00
ES01 / 3IK15RGN-AW2U / 3GN9SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 8 lb-in   - 10 ~ 177 Request Quote - -
$256.00
ES01 / 3IK15RGN-AW2U / 3GN12.5SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 11.5 lb-in   - 7.2 ~ 128 Request Quote - -
$256.00
ES01 / 3IK15RGN-AW2U / 3GN15SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 13.2 lb-in   - 6 ~ 106 Request Quote - -
$256.00
ES01 / 3IK15RGN-AW2U / 3GN18SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 15.9 lb-in   - 5 ~ 88 Request Quote - -
$256.00
ES01 / 3IK15RGN-AW2U / 3GN25SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 20 lb-in   - 3.6 ~ 64 Request Quote - -
$264.00
ES01 / 3IK15RGN-AW2U / 3GN30SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 23 lb-in   - 3 ~ 53 Request Quote - -
$264.00
ES01 / 3IK15RGN-AW2U / 3GN36SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - 29 lb-in   - 2.5 ~ 44 Request Quote - -
$264.00
ES01 / 3IK15RGN-AW2U / 3GN50SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 36 lb-in   - 1.8 ~ 32 Request Quote - -
$272.00
ES01 / 3IK15RGN-AW2U / 3GN60SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 44 lb-in   - 1.5 ~ 26 Request Quote - -
$272.00
ES01 / 3IK15RGN-AW2U / 3GN75SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 3/8 in. - 44 lb-in   - 1.2 ~ 21 Request Quote - -
$272.00
ES01 / 3IK15RGN-AW2U / 3GN90SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 3/8 in. - 44 lb-in   - 1 ~ 17 Request Quote - -
$272.00
ES01 / 3IK15RGN-AW2U / 3GN100SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 44 lb-in   - 0.9 ~ 16 Request Quote - -
$272.00
ES01 / 3IK15RGN-AW2U / 3GN120SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 44 lb-in   - 0.75 ~ 13 Request Quote - -
$272.00
ES01 / 3IK15RGN-AW2U / 3GN150SA - Induction - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 44 lb-in   - 0.6 ~ 10 Request Quote - -
$272.00
Unit of Measure
« 11 12 13 14 15 »