ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES02 / 3RK15RGN-CW2E / 3GN25SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/8 in. | - 20 lb-in | - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] | Request Quote | - |
- $273.00 |
ES02 / 3RK15RGN-CW2E / 3GN30SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - 23 lb-in | - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] | Request Quote | - |
- $273.00 |
ES02 / 3RK15RGN-CW2E / 3GN36SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - 29 lb-in | - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] | Request Quote | - |
- $273.00 |
ES02 / 3RK15RGN-CW2E / 3GN50SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - 36 lb-in | - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Request Quote | - |
- $281.00 |
ES02 / 3RK15RGN-CW2E / 3GN60SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/8 in. | - 44 lb-in | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Request Quote | - |
- $281.00 |
ES02 / 3RK15RGN-CW2E / 3GN75SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/8 in. | - 44 lb-in | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Request Quote | - |
- $281.00 |
ES02 / 3RK15RGN-CW2E / 3GN90SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - 44 lb-in | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Request Quote | - |
- $281.00 |
ES02 / 3RK15RGN-CW2E / 3GN100SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - 44 lb-in | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] | Request Quote | - |
- $281.00 |
ES02 / 3RK15RGN-CW2E / 3GN120SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - 44 lb-in | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] | Request Quote | - |
- $281.00 |
ES02 / 3RK15RGN-CW2E / 3GN150SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - 44 lb-in | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] | Request Quote | - |
- $281.00 |
ES02 / 3RK15RGN-CW2E / 3GN180SA | - Reversible | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/8 in. | - 44 lb-in | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] | Request Quote | - |
- $281.00 |
ES01 / VSI425A2-5U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.3 lb-in | - 18 ~ 320 | Request Quote | - |
- $250.00 |
ES01 / VSI425A2-6U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - 8.8 lb-in | - 15 ~ 266 | Request Quote | - |
- $250.00 |
ES01 / VSI425A2-7.5U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - 10.6 lb-in | - 12 ~ 213 | Request Quote | - |
- $250.00 |
ES01 / VSI425A2-9U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - 13.2 lb-in | - 10 ~ 177 | Request Quote | - |
- $250.00 |
ES01 / VSI425A2-12.5U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - 18.5 lb-in | - 7.2 ~ 128 | Request Quote | - |
- $250.00 |
ES01 / VSI425A2-15U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 22 lb-in | - 6 ~ 106 | Request Quote | - |
- $250.00 |
ES01 / VSI425A2-18U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - 26 lb-in | - 5 ~ 88 | Request Quote | - |
- $250.00 |
ES01 / VSI425A2-25U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - 37 lb-in | - 3.6 ~ 64 | Request Quote | - |
- $256.00 |
ES01 / VSI425A2-30U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 42 lb-in | - 3 ~ 53 | Request Quote | - |
- $256.00 |
ES01 / VSI425A2-36U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - 50 lb-in | - 2.5 ~ 44 | Request Quote | - |
- $256.00 |
ES01 / VSI425A2-50U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 70 lb-in | - 1.8 ~ 32 | Request Quote | - |
- $264.00 |
ES01 / VSI425A2-60U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - 84 lb-in | - 1.5 ~ 26 | Request Quote | - |
- $264.00 |
ES01 / VSI425A2-75U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - 105 lb-in | - 1.2 ~ 21 | Request Quote | - |
- $264.00 |
ES01 / VSI425A2-90U | - Induction | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - 126 lb-in | - 1 ~ 17 | Request Quote | - |
- $264.00 |