Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ES_V_top.jpg
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Unit of Measure
« 16 17 18 19 20 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

ES02 / VSI425C2-250E - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - 141 lb-in   - 0.3 ~ 5 [50 Hz] 0.3 ~ 6.4 [60 Hz] Request Quote - -
$293.00
ES02 / VSI425C2-300E - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - 141 lb-in   - 0.3 ~ 4 [50 Hz] 0.3 ~ 5.3 [60 Hz] Request Quote - -
$293.00
ES02 / VSI425C2-360E - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - 141 lb-in   - 0.2 ~ 3 [50 Hz] 0.2 ~ 4.4 [60 Hz] Request Quote - -
$293.00
ES01 / VSR425A2-5U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - 8.1 lb-in   - 18 ~ 320 Request Quote - -
$255.00
ES01 / VSR425A2-6U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - 9.7 lb-in   - 15 ~ 266 Request Quote - -
$255.00
ES01 / VSR425A2-7.5U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - 12.3 lb-in   - 12 ~ 213 Request Quote - -
$255.00
ES01 / VSR425A2-9U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - 15 lb-in   - 10 ~ 177 Request Quote - -
$255.00
ES01 / VSR425A2-12.5U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - 20 lb-in   - 7.2 ~ 128 Request Quote - -
$255.00
ES01 / VSR425A2-15U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - 24 lb-in   - 6 ~ 106 Request Quote - -
$255.00
ES01 / VSR425A2-18U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - 29 lb-in   - 5 ~ 88 Request Quote - -
$255.00
ES01 / VSR425A2-25U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - 40 lb-in   - 3.6 ~ 64 Request Quote - -
$261.00
ES01 / VSR425A2-30U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - 46 lb-in   - 3 ~ 53 Request Quote - -
$261.00
ES01 / VSR425A2-36U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - 55 lb-in   - 2.5 ~ 44 Request Quote - -
$261.00
ES01 / VSR425A2-50U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - 77 lb-in   - 1.8 ~ 32 Request Quote - -
$269.00
ES01 / VSR425A2-60U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - 93 lb-in   - 1.5 ~ 26 Request Quote - -
$269.00
ES01 / VSR425A2-75U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - 116 lb-in   - 1.2 ~ 21 Request Quote - -
$269.00
ES01 / VSR425A2-90U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - 140 lb-in   - 1 ~ 17 Request Quote - -
$269.00
ES01 / VSR425A2-100U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - 141 lb-in   - 0.9 ~ 16 Request Quote - -
$269.00
ES01 / VSR425A2-120U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - 141 lb-in   - 0.75 ~ 13 Request Quote - -
$269.00
ES01 / VSR425A2-150U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - 141 lb-in   - 0.6 ~ 10 Request Quote - -
$269.00
ES01 / VSR425A2-180U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - 141 lb-in   - 0.5 ~ 8.8 Request Quote - -
$269.00
ES01 / VSR425A2-250U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - 141 lb-in   - 0.3 ~ 6.4 Request Quote - -
$295.00
ES01 / VSR425A2-300U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - 141 lb-in   - 0.3 ~ 5.3 Request Quote - -
$295.00
ES01 / VSR425A2-360U - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - 141 lb-in   - 0.2 ~ 4.4 Request Quote - -
$295.00
ES02 / VSR425C2-5E - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - 8.1 lb-in   - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] Request Quote - -
$259.00
Unit of Measure
« 16 17 18 19 20 »