Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ES_V_top.jpg
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
Unit of Measure
« 16 17 18 19 20 »  

Item #

Motor

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

List Price

ES02 / 4IK25RGN-CW2E / 4GN12.5SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 14.1 lb-in [60 Hz]  18.5 lb-in [50 Hz]   - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] Request Quote - -
$271.00
ES02 / 4IK25RGN-CW2E / 4GN15SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 16.8 lb-in [60 Hz]  22 lb-in [50 Hz]   - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] Request Quote - -
$271.00
ES02 / 4IK25RGN-CW2E / 4GN18SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 20 lb-in [60 Hz]  26 lb-in [50 Hz]   - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] Request Quote - -
$271.00
ES02 / 4IK25RGN-CW2E / 4GN25SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 25 lb-in [60 Hz]  32 lb-in [50 Hz]   - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] Request Quote - -
$278.00
ES02 / 4IK25RGN-CW2E / 4GN30SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 30 lb-in [60 Hz]  39 lb-in [50 Hz]   - 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] Request Quote - -
$278.00
ES02 / 4IK25RGN-CW2E / 4GN36SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - 37 lb-in [60 Hz]  47 lb-in [50 Hz]   - 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] Request Quote - -
$278.00
ES02 / 4IK25RGN-CW2E / 4GN50SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 46 lb-in [60 Hz]  60 lb-in [50 Hz]   - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] Request Quote - -
$287.00
ES02 / 4IK25RGN-CW2E / 4GN60SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 55 lb-in [60 Hz]  70 lb-in [50 Hz]   - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] Request Quote - -
$287.00
ES02 / 4IK25RGN-CW2E / 4GN75SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 3/8 in. - 69 lb-in [60 Hz]  70 lb-in [50 Hz]   - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] Request Quote - -
$287.00
ES02 / 4IK25RGN-CW2E / 4GN90SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 3/8 in. - 70 lb-in   - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] Request Quote - -
$287.00
ES02 / 4IK25RGN-CW2E / 4GN100SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 70 lb-in   - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] Request Quote - -
$287.00
ES02 / 4IK25RGN-CW2E / 4GN120SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 70 lb-in   - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] Request Quote - -
$287.00
ES02 / 4IK25RGN-CW2E / 4GN150SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 70 lb-in   - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] Request Quote - -
$287.00
ES02 / 4IK25RGN-CW2E / 4GN180SA - Induction - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 70 lb-in   - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] Request Quote - -
$287.00
ES01 / 4RK25RGN-AW2U / 4GN3SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/8 in. - 4.4 lb-in   - 30 ~ 533 Request Quote - -
$275.00
ES01 / 4RK25RGN-AW2U / 4GN3.6SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 5.3 lb-in   - 25 ~ 444 Request Quote - -
$275.00
ES01 / 4RK25RGN-AW2U / 4GN5SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 7.3 lb-in   - 18 ~ 320 Request Quote - -
$275.00
ES01 / 4RK25RGN-AW2U / 4GN6SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 8.8 lb-in   - 15 ~ 266 Request Quote - -
$275.00
ES01 / 4RK25RGN-AW2U / 4GN7.5SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 10.6 lb-in   - 12 ~ 213 Request Quote - -
$275.00
ES01 / 4RK25RGN-AW2U / 4GN9SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 13.2 lb-in   - 10 ~ 177 Request Quote - -
$275.00
ES01 / 4RK25RGN-AW2U / 4GN12.5SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 18.5 lb-in   - 7.2 ~ 128 Request Quote - -
$275.00
ES01 / 4RK25RGN-AW2U / 4GN15SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 22 lb-in   - 6 ~ 106 Request Quote - -
$275.00
ES01 / 4RK25RGN-AW2U / 4GN18SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 26 lb-in   - 5 ~ 88 Request Quote - -
$275.00
ES01 / 4RK25RGN-AW2U / 4GN25SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 32 lb-in   - 3.6 ~ 64 Request Quote - -
$282.00
ES01 / 4RK25RGN-AW2U / 4GN30SA - Reversible - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 39 lb-in   - 3 ~ 53 Request Quote - -
$282.00
Unit of Measure
« 16 17 18 19 20 »