ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ES01 / 4RK25RGN-AW2U / 4GN3.6RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 3.6 :1 | - 15 mm | - 2.6 lb-in | - 25 ~ 444 | Request Quote | - |
- $288.00 |
ES01 / 4RK25RGN-AW2U / 4GN5RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 15 mm | - 3.6 lb-in | - 18 ~ 320 | Request Quote | - |
- $288.00 |
ES01 / 4RK25RGN-AW2U / 4GN6RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - 15 mm | - 4.3 lb-in | - 15 ~ 266 | Request Quote | - |
- $288.00 |
ES01 / 4RK25RGN-AW2U / 4GN7.5RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - 15 mm | - 6.8 lb-in | - 12 ~ 213 | Request Quote | - |
- $288.00 |
ES01 / 4RK25RGN-AW2U / 4GN9RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - 15 mm | - 8.1 lb-in | - 10 ~ 177 | Request Quote | - |
- $288.00 |
ES01 / 4RK25RGN-AW2U / 4GN12.5RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - 15 mm | - 13.2 lb-in | - 7.2 ~ 128 | Request Quote | - |
- $288.00 |
ES01 / 4RK25RGN-AW2U / 4GN15RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 15 mm | - 15.9 lb-in | - 6 ~ 106 | Request Quote | - |
- $288.00 |
ES01 / 4RK25RGN-AW2U / 4GN18RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - 15 mm | - 19.4 lb-in | - 5 ~ 88 | Request Quote | - |
- $288.00 |
ES01 / 4RK25RGN-AW2U / 4GN25RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - 15 mm | - 27 lb-in | - 3.6 ~ 64 | Request Quote | - |
- $295.00 |
ES01 / 4RK25RGN-AW2U / 4GN30RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 15 mm | - 32 lb-in | - 3 ~ 53 | Request Quote | - |
- $295.00 |
ES01 / 4RK25RGN-AW2U / 4GN36RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - 15 mm | - 38 lb-in | - 2.5 ~ 44 | Request Quote | - |
- $295.00 |
ES01 / 4RK25RGN-AW2U / 4GN50RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 15 mm | - 54 lb-in | - 1.8 ~ 32 | Request Quote | - |
- $305.00 |
ES01 / 4RK25RGN-AW2U / 4GN60RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - 15 mm | - 65 lb-in | - 1.5 ~ 26 | Request Quote | - |
- $305.00 |
ES01 / 4RK25RGN-AW2U / 4GN75RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 75 :1 | - 15 mm | - 70 lb-in | - 1.2 ~ 21 | Request Quote | - |
- $305.00 |
ES01 / 4RK25RGN-AW2U / 4GN90RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 15 mm | - 70 lb-in | - 1 ~ 17 | Request Quote | - |
- $305.00 |
ES01 / 4RK25RGN-AW2U / 4GN100RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 15 mm | - 70 lb-in | - 0.9 ~ 16 | Request Quote | - |
- $305.00 |
ES01 / 4RK25RGN-AW2U / 4GN120RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 15 mm | - 70 lb-in | - 0.75 ~ 13 | Request Quote | - |
- $305.00 |
ES01 / 4RK25RGN-AW2U / 4GN150RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 150 :1 | - 15 mm | - 70 lb-in | - 0.6 ~ 10 | Request Quote | - |
- $305.00 |
ES01 / 4RK25RGN-AW2U / 4GN180RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 15 mm | - 70 lb-in | - 0.5 ~ 8.8 | Request Quote | - |
- $305.00 |
ES02 / 4RK25RGN-CW2E / 4GN3RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 3 :1 | - 15 mm | - 2.2 lb-in | - 30 ~ 533 | Request Quote | - |
- $293.00 |
ES02 / 4RK25RGN-CW2E / 4GN3.6RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 3.6 :1 | - 15 mm | - 2.6 lb-in | - 25 ~ 444 | Request Quote | - |
- $293.00 |
ES02 / 4RK25RGN-CW2E / 4GN5RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 15 mm | - 3.6 lb-in | - 18 ~ 320 | Request Quote | - |
- $293.00 |
ES02 / 4RK25RGN-CW2E / 4GN6RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - 15 mm | - 4.3 lb-in | - 15 ~ 266 | Request Quote | - |
- $293.00 |
ES02 / 4RK25RGN-CW2E / 4GN7.5RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - 15 mm | - 6.8 lb-in | - 12 ~ 213 | Request Quote | - |
- $293.00 |
ES02 / 4RK25RGN-CW2E / 4GN9RH | - Reversible | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - 15 mm | - 8.1 lb-in | - 10 ~ 177 | Request Quote | - |
- $293.00 |